Hello @Gencay ,
The commands to add a layer to the ST Distribution Package are explained on the wiki:
https://wiki.st.com/stm32mpu/wiki/How_to_create_a_new_open_embedded_layer#With_STMicroelectronics_Distribution_Package
I made a try with your layer:
$ cd ../layers/
$ git clone https://github.com/meta-flutter/meta-flutter.git
Cloning into 'meta-flutter'...
remote: Enumerating objects: 3904, done.
remote: Counting objects: 100% (319/319), done.
remote: Compressing objects: 100% (163/163), done.
remote: Total 3904 (delta 168), reused 268 (delta 137), pack-reused 3585
Receiving objects: 100% (3904/3904), 3.43 MiB | 1.18 MiB/s, done.
Resolving deltas: 100% (2060/2060), done.
$ bitbake-layers add-layer ../layers/meta-flutter/
NOTE: Starting bitbake server...
NOTE: Started PRServer with DBfile: /opt/st/DP-MP1-4.0.0/openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15/build-openstlinuxweston-stm32mp13-disco/cache/prserv.sqlite3, Address: 127.0.0.1:45543, PID: 9362
*[osboxes@osboxes /opt/st/DP-MP1-4.0.0/openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15/build-openstlinuxweston-stm32mp13-disco]
$ bitbake-layers show-layers
NOTE: Starting bitbake server...
NOTE: Started PRServer with DBfile: /opt/st/DP-MP1-4.0.0/openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15/build-openstlinuxweston-stm32mp13-disco/cache/prserv.sqlite3, Address: 127.0.0.1:40373, PID: 9397
layer path priority
==========================================================================
meta-python /opt/st/DP-MP1-4.0.0/openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15/layers/meta-openembedded/meta-python 5
meta-oe /opt/st/DP-MP1-4.0.0/openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15/layers/meta-openembedded/meta-oe 5
meta-gnome /opt/st/DP-MP1-4.0.0/openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15/layers/meta-openembedded/meta-gnome 5
meta-initramfs /opt/st/DP-MP1-4.0.0/openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15/layers/meta-openembedded/meta-initramfs 5
meta-multimedia /opt/st/DP-MP1-4.0.0/openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15/layers/meta-openembedded/meta-multimedia 5
meta-networking /opt/st/DP-MP1-4.0.0/openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15/layers/meta-openembedded/meta-networking 5
meta-webserver /opt/st/DP-MP1-4.0.0/openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15/layers/meta-openembedded/meta-webserver 5
meta-filesystems /opt/st/DP-MP1-4.0.0/openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15/layers/meta-openembedded/meta-filesystems 5
meta-perl /opt/st/DP-MP1-4.0.0/openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15/layers/meta-openembedded/meta-perl 5
meta-st-stm32mp /opt/st/DP-MP1-4.0.0/openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15/layers/meta-st/meta-st-stm32mp 6
meta-qt5 /opt/st/DP-MP1-4.0.0/openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15/layers/meta-qt5 7
meta-st-openstlinux /opt/st/DP-MP1-4.0.0/openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15/layers/meta-st/meta-st-openstlinux 5
meta /opt/st/DP-MP1-4.0.0/openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15/layers/openembedded-core/meta 5
meta-flutter /opt/st/DP-MP1-4.0.0/openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15/layers/meta-flutter 12
Hope it helps,
Regards,
Kevin
In order to give better visibility on the answered topics, please click on 'Select as Best' on the reply which solved your issue or answered your question. See also 'Best Answers'