Move Quickly from Idea to End-Product with Our New Multicore STM32MP1 Series of Microprocessors for Industrial and IoT Applications

Our first series of microprocessors (MPU), the STM32MP1, is now out!
The series is the first heterogeneous system architecture (HSA) that takes basis in one or two Cortex-A7 alongside a Cortex-M4, thus inaugurating the use of a Cortex-A in an STM32 product.
The single or dual Cortex-A7 cores are dedicated to open-source operating systems while the Cortex-M4 core is dedicated to real-time and low-power tasks.

Utilizing STM32 MCU software and tools
The groundbreaking component enables developers to use the same software as STM32 MCUs and our popular development tools to work on real-time code.
The release of OpenSTLinux Distribution, a mainlined open-source Linux distribution is a key element of the solution. OpenSTLinux Distribution is reviewed and accepted by the Linux community (Linux Foundation, Yocto project and Linaro) and is pre-integrated with OP-TEE secure OS. It contains all the essential building blocks for running software on the application-processor cores.’
Enhanced STM32Cube tools as well as evaluation boards and discovery kits complete the development suite available to designers. It leverages a solid scalable software and hardware foundation to simplify and shorten the development time of industry-leading power-constrained applications. Developers are able to seamlessly reuse and migrate IPs from project to project. It future proofs their current and future investments. Indeed, STM32 MPUs are included in ST’s rolling 10-year longevity commitment.
The STM32MP1 series is available in 3 different lines which are pin-to-pin compatible:
- STM32MP157: Dual Cortex-A7 cores @ 650 MHz, Cortex-M4 core @ 209 MHz, 3D GPU, DSI display interface and CAN FD
- STM32MP153: Dual Cortex-A7 cores @ 650 MHz, Cortex-M4 core @ 209 MHz and CAN FD
- STM32MP151: Single Cortex-A7 core @ 650 MHz, Cortex-M4 core @ 209 MHz
More info: