OpenSTLinux Distribution patch release V4.0.2 is available
Hi MPU's Community,
A "minor"patch release 4.0.2 is available for OpenSTLinux Distribution package.
The corresponding oe-manifest tag is openstlinux-5.15-yocto-kirkstone-mp1-v22.07.27.
It contains some fix of issues detected early after DV4.0.0 / openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15 release and you may face.
Here is the changelog :
V4.0.2 ecosystem release
o layers/meta-st/meta-st-openstlinux from [182b150] to [cbb3a2e]
- [Update] CONF: update distro to Yocto 4.0.2
- [Update] GSTREAMER1.0: update to 1.20.2
- [Update] SYSTEMD: update to 250.5
o layers/meta-st/meta-st-stm32mp from [d00d3a0] to [00c2494]
- [Update] CLASS: FLASHLAYOUT: correct bad exit of loop
- [Update] CONF: correct examples to used according to devicetree package
- [Update] CONF:WIC: align WIC file content with devicetree name
- [Update] GCNANO-USERLAND: add symlinks to shared libs in /usr/lib for SDK usage
- [Update] GCNANO-USERLAND: fix PACKAGECONFIG names to fill RPROVIDES libs
- [Update] libdrm: set PACKAGECONFIG based on stm32mpcommon
- [Update] mesa: drop dri from PACKAGECONFIG
- [Update] TF-A-STM32MP: cleanup obsolete files
- [Update] TF-A-STM32MP: update Makefile.sdk to use specific build folder per soc
o layers/meta-st/meta-st-stm32mp-addons from [1135de7] to [b0b00bc]
- [Update] Add SECURITY.md
- [Update] CONF: update layer for stm32mp13-mx machine
- [Update] MACHINE: adapt to kirkstone override new grammar
o layers/meta-st/scripts from [510c8b0] to [9d87d2d]
- [Update] Add SECURITY.md
It's recommend to refer to Minor release updates section at project start or in the case you are facing issues.
Olivier