scarthgap STM32MP157 PMIC no DDR VDD (buck2) output
Hello
I have a cutom board based on STM32MP157D-EV1.
The dts is based on stm32mp157f-ed1.dts with minor differences:
* HSE: Bypass -> crystal (There is a 24MHz crystal). Removed "st,digbypass;" from &clk_hse
* DDR: 32bit 8Gb -> 16bit 4Gb. (Using MT41K256M16TW-107). Change the included ddr.dtsi to #include "stm32mp15-ddr3-1x4Gb-1066-binG.dtsi"
When flashing, I get this error: ERROR: DDR addr bus test: can't access memory @ 0xc0000004
I can see that the 1.35V does never ouput from BUCK2 of the PMIC, so I assume that the origin of the issue is there. I have modified the tf-a code to add traces and can see that buck2 should indeed be enabled.
The HW works: I have run another build based on kirkstone on the same HW.
I am running out of ideas of where to look next. Does anyone have any ideas?
The dts:
// SPDX-License-Identifier: (GPL-2.0-or-later OR BSD-3-Clause)
/*
* Copyright (C) STMicroelectronics 2022 - All Rights Reserved
* Author: Alexandre Torgue <alexandre.torgue@foss.st.com> for STMicroelectronics.
*/
/dts-v1/;
#include "stm32mp157.dtsi"
#include "stm32mp15xd.dtsi"
#include "stm32mp15-pinctrl.dtsi"
#include "stm32mp15xxaa-pinctrl.dtsi"
#include <dt-bindings/clock/stm32mp1-clksrc.h>
#include "stm32mp15-ddr3-1x4Gb-1066-binG.dtsi"
/ {
model = "STMicroelectronics STM32MP157D XXX";
compatible = "st,stm32mp157d-ed1", "st,stm32mp157";
chosen {
stdout-path = "serial0:115200n8";
};
memory@c0000000 {
device_type = "memory";
reg = <0xC0000000 0x20000000>;
};
aliases {
serial0 = &uart4;
};
};
&bsec {
board_id: board_id@ec {
reg = <0xec 0x4>;
st,non-secure-otp;
};
};
&clk_hse {
};
&cpu0 {
cpu-supply = <&vddcore>;
};
&cpu1 {
cpu-supply = <&vddcore>;
};
&ddr {
vdd-supply = <&vdd_ddr>;
vtt-supply = <&vtt_ddr>;
vref-supply = <&vref_ddr>;
};
&fmc {
pinctrl-names = "default";
pinctrl-0 = <&fmc_pins_a>;
status = "okay";
nand-controller@4,0 {
status = "okay";
nand@0 {
reg = <0>;
nand-on-flash-bbt;
#address-cells = <1>;
#size-cells = <1>;
};
};
};
&hash1 {
status = "okay";
};
&i2c4 {
pinctrl-names = "default";
pinctrl-0 = <&i2c4_pins_a>;
i2c-scl-rising-time-ns = <185>;
i2c-scl-falling-time-ns = <20>;
clock-frequency = <400000>;
status = "okay";
pmic: stpmic@33 {
compatible = "st,stpmic1";
reg = <0x33>;
interrupts-extended = <&exti_pwr 55 IRQ_TYPE_EDGE_FALLING>;
interrupt-controller;
#interrupt-cells = <2>;
status = "okay";
regulators {
compatible = "st,stpmic1-regulators";
ldo1-supply = <&v3v3>;
ldo2-supply = <&v3v3>;
ldo3-supply = <&vdd_ddr>;
ldo5-supply = <&v3v3>;
ldo6-supply = <&v3v3>;
pwr_sw1-supply = <&bst_out>;
pwr_sw2-supply = <&bst_out>;
vddcore: buck1 {
regulator-name = "vddcore";
regulator-min-microvolt = <1200000>;
regulator-max-microvolt = <1350000>;
regulator-always-on;
regulator-initial-mode = <0>;
regulator-over-current-protection;
};
vdd_ddr: buck2 {
regulator-name = "vdd_ddr";
regulator-min-microvolt = <1350000>;
regulator-max-microvolt = <1350000>;
regulator-always-on;
regulator-initial-mode = <0>;
regulator-over-current-protection;
};
vdd: buck3 {
regulator-name = "vdd";
regulator-min-microvolt = <3300000>;
regulator-max-microvolt = <3300000>;
regulator-always-on;
st,mask-reset;
regulator-initial-mode = <0>;
regulator-over-current-protection;
};
v3v3: buck4 {
regulator-name = "v3v3";
regulator-min-microvolt = <3300000>;
regulator-max-microvolt = <3300000>;
regulator-always-on;
regulator-over-current-protection;
regulator-initial-mode = <0>;
};
vdda: ldo1 {
regulator-name = "vdda";
regulator-min-microvolt = <2900000>;
regulator-max-microvolt = <2900000>;
};
v2v8: ldo2 {
regulator-name = "v2v8";
regulator-min-microvolt = <2800000>;
regulator-max-microvolt = <2800000>;
};
vtt_ddr: ldo3 {
regulator-name = "vtt_ddr";
regulator-always-on;
regulator-over-current-protection;
st,regulator-sink-source;
};
vdd_usb: ldo4 {
regulator-name = "vdd_usb";
regulator-min-microvolt = <3300000>;
regulator-max-microvolt = <3300000>;
};
vdd_sd: ldo5 {
regulator-name = "vdd_sd";
regulator-min-microvolt = <2900000>;
regulator-max-microvolt = <2900000>;
regulator-boot-on;
};
v1v8: ldo6 {
regulator-name = "v1v8";
regulator-min-microvolt = <1800000>;
regulator-max-microvolt = <1800000>;
};
vref_ddr: vref_ddr {
regulator-name = "vref_ddr";
regulator-always-on;
};
bst_out: boost {
regulator-name = "bst_out";
};
vbus_otg: pwr_sw1 {
regulator-name = "vbus_otg";
};
vbus_sw: pwr_sw2 {
regulator-name = "vbus_sw";
regulator-active-discharge = <1>;
};
};
};
};
&iwdg1 {
timeout-sec = <32>;
status = "okay";
};
&pwr_regulators {
vdd-supply = <&vdd>;
vdd_3v3_usbfs-supply = <&vdd_usb>;
};
&qspi {
pinctrl-names = "default";
pinctrl-0 = <&qspi_clk_pins_a &qspi_bk1_pins_a>;
reg = <0x58003000 0x1000>, <0x70000000 0x4000000>;
#address-cells = <1>;
#size-cells = <0>;
status = "okay";
flash0: mx66l51235l@0 {
compatible = "jedec,spi-nor";
reg = <0>;
spi-rx-bus-width = <4>;
spi-max-frequency = <108000000>;
#address-cells = <1>;
#size-cells = <1>;
};
};
&rcc {
compatible = "st,stm32mp1-rcc-secure", "st,stm32mp1-rcc", "syscon";
st,clksrc=<
CLK_MPU_PLL1P
CLK_AXI_PLL2P
CLK_MCU_PLL3P
CLK_MCO1_DISABLED
CLK_MCO2_DISABLED
CLK_CKPER_HSE
CLK_FMC_ACLK
CLK_QSPI_ACLK
CLK_ETH_PLL4P
CLK_SDMMC12_PLL4P
CLK_DSI_DSIPLL
CLK_STGEN_HSE
CLK_USBPHY_HSE
CLK_SPI2S1_PLL3Q
CLK_SPI2S23_PLL3Q
CLK_SPI45_HSI
CLK_SPI6_HSI
CLK_I2C46_HSI
CLK_SDMMC3_PLL4P
CLK_USBO_USBPHY
CLK_ADC_CKPER
CLK_CEC_LSE
CLK_I2C12_HSI
CLK_I2C35_HSI
CLK_UART1_HSI
CLK_UART24_HSI
CLK_UART35_HSI
CLK_UART6_HSI
CLK_UART78_HSI
CLK_SPDIF_PLL4P
CLK_FDCAN_PLL4R
CLK_SAI1_PLL3Q
CLK_SAI2_PLL3Q
CLK_SAI3_PLL3Q
CLK_SAI4_PLL3Q
CLK_RNG1_CSI
CLK_RNG2_LSI
CLK_LPTIM1_PCLK1
CLK_LPTIM23_PCLK3
CLK_LPTIM45_LSE
>;
st,clkdiv = <
DIV(DIV_MPU, 1)
DIV(DIV_AXI, 0)
DIV(DIV_MCU, 0)
DIV(DIV_APB1, 1)
DIV(DIV_APB2, 1)
DIV(DIV_APB3, 1)
DIV(DIV_APB4, 1)
DIV(DIV_APB5, 2)
DIV(DIV_MCO1, 0)
DIV(DIV_MCO2, 0)
>;
st,pll_vco {
pll2_vco_1066Mhz: pll2-vco-1066Mhz {
src=<CLK_PLL12_HSE>;
divmn = <2 65>;
frac = <0x1400>;
};
pll3_vco_417Mhz: pll3-vco-417Mhz {
src=<CLK_PLL3_HSE>;
divmn = <1 33>;
frac = <0x1a04>;
};
pll4_vco_594Mhz: pll4-vco-594Mhz {
src=<CLK_PLL4_HSE>;
divmn = <3 98>;
};
};
/* VCO = 1066.0 MHz => P = 266 (AXI), Q = 533 (GPU), R = 533 (DDR) */
pll2: st,pll@1 {
compatible = "st,stm32mp1-pll";
reg = <1>;
st,pll = <&pll2_cfg1>;
pll2_cfg1: pll2_cfg1 {
st,pll_vco = <&pll2_vco_1066Mhz>;
st,pll_div_pqr = <1 0 0>;
};
};
/* VCO = 417.8 MHz => P = 209, Q = 24, R = 11 */
pll3: st,pll@2 {
compatible = "st,stm32mp1-pll";
reg = <2>;
st,pll = <&pll3_cfg1>;
pll3_cfg1: pll3_cfg1 {
st,pll_vco = <&pll3_vco_417Mhz>;
st,pll_div_pqr = <1 16 36>;
};
};
/* VCO = 594.0 MHz => P = 99, Q = 74, R = 74 */
pll4: st,pll@3 {
compatible = "st,stm32mp1-pll";
reg = <3>;
st,pll = <&pll4_cfg1>;
pll4_cfg1: pll4_cfg1 {
st,pll_vco = <&pll4_vco_594Mhz>;
st,pll_div_pqr = <5 7 7>;
};
};
};
&rng1 {
status = "okay";
};
&rtc {
status = "okay";
};
&sdmmc1 {
pinctrl-names = "default";
pinctrl-0 = <&sdmmc1_b4_pins_a &sdmmc1_dir_pins_a>;
disable-wp;
st,sig-dir;
st,neg-edge;
st,use-ckin;
bus-width = <4>;
vmmc-supply = <&vdd_sd>;
sd-uhs-sdr12;
sd-uhs-sdr25;
sd-uhs-sdr50;
sd-uhs-ddr50;
status = "okay";
};
&sdmmc2 {
pinctrl-names = "default";
pinctrl-0 = <&sdmmc2_b4_pins_a &sdmmc2_d47_pins_a>;
non-removable;
no-sd;
no-sdio;
st,neg-edge;
bus-width = <8>;
vmmc-supply = <&v3v3>;
vqmmc-supply = <&vdd>;
mmc-ddr-3_3v;
status = "okay";
};
&uart4 {
pinctrl-names = "default";
pinctrl-0 = <&uart4_pins_a>;
status = "okay";
};