STM32MP157-DK2 can not boot after fuse prog command attempt
Hello!
How to fix STM32MP1157-DK2:
My board cannot boot after attempt of MAC address changing by fuse programming from U-Boot command line:
fuse prog -y 0 57 0x78563412 0x0000bc9a
Then we got following during boot process:
NOTICE: CPU: STM32MP157CAC Rev.B
NOTICE: Model: STMicroelectronics STM32MP157C-DK2 Discovery Board
NOTICE: Board: MB1272 Var2 Rev.C-01
INFO: Reset reason (0x10):
INFO: Reset due to a failure of VDD_CORE
INFO: Using SDMMC
INFO: Instance 1
INFO: Boot used partition fsbl1
INFO: Product_below_2v5=1: HSLVEN update is
INFO: destructive, no update as VDD>2.7V
NOTICE: BL2: v2.0(debug):
NOTICE: BL2: Built : 13:13:37, Oct 2 2018
INFO: BL2: Doing platform setup
INFO: PMIC version = 0x10
INFO: RAM: DDR3-1066/888 bin G 1x4Gb 533MHz v1.41
INFO: Memory size = 0x20000000 (512 MB)
INFO: BL2 runs SP_MIN setup
INFO: BL2: Loading image id 4
INFO: Loading image id=4 at address 0x2fff0000
INFO: Image id=4 loaded: 0x2fff0000 - 0x30000000
INFO: BL2: Loading image id 5
INFO: Loading image id=5 at address 0xc0100000
INFO: STM32 Image size : 748404
WARNING: Skip signature check (header option)
INFO: Image id=5 loaded: 0xc0100000 - 0xc01b6b74
INFO: read version 0 current version 0
NOTICE: BL2: Booting BL32
INFO: Entry point address = 0x2fff0000
INFO: SPSR = 0x1d3
PANIC at PC : 0x2fff6243
Exception mode=0x00000016 at: 0xfffffffc
We tried to fix it by following:
1) attempt to connect by SWD causes error:
09:40:40 : ST-LINK SN : 0672FF353036465043221036
09:40:40 : ST-LINK FW : V2J35M0
09:40:40 : Voltage : 3,21V
09:40:40 : Error: No STM32 target found!
2) attempt to rewrite software by STM32CubeProgrammer and DFU Boot0=off, Boot2=off causes message:
09:48:15 : USB speed : High Speed (480MBit/s)
09:48:15 : Manuf. ID : STMicroelectronics
09:48:15 : Product ID : DFU in HS Mode @Device ID /0x500, @Revision ID /0x0000
09:48:15 : SN : 002A002B3338510939303435
09:48:15 : FW version : 0x0110
09:48:15 : Device ID : 0x0500
09:48:27 : Read TSV File: /home/user/Downloads/en.FLASH-stm32mp1-openstlinux-4.19-thud-mp1-19-10-09/stm32mp1-openstlinux-4.19-thud-mp1-19-10-09/images/stm32mp1/flashlayout_st-image-weston/FlashLayout_sdcard_stm32mp157c-dk2-trusted.tsv
09:48:27 : Number of partitions: 9
09:48:36 : Start Embedded Flashing service
09:48:36 : Memory Programming ...
09:48:36 : Opening and parsing file: tf-a-stm32mp157c-dk2-trusted.stm32
09:48:36 : File : tf-a-stm32mp157c-dk2-trusted.stm32
09:48:36 : Size : 245364 Bytes
09:48:36 : Partition ID : 0x01
09:48:36 : Download in Progress:
09:48:37 : File download complete
09:48:37 : Time elapsed during download operation: 00:00:00.423
09:48:37 : RUNNING Program ...
09:48:37 : PartID: :0x01
09:48:37 : Start operation done successfully at partition 0x01
09:48:37 : Flashlayout Programming ...
09:48:37 : Running Flashlayout Partition ...
09:48:37 : Flashlayout partition started successfully
09:48:37 : Memory Programming ...
09:48:37 : Opening and parsing file: u-boot-stm32mp157c-dk2-trusted.stm32
09:48:37 : File : u-boot-stm32mp157c-dk2-trusted.stm32
09:48:37 : Size : 805514 Bytes
09:48:37 : Partition ID : 0x03
09:48:37 : Download in Progress:
09:48:37 : File download complete
09:48:37 : Time elapsed during download operation: 00:00:00.580
09:48:37 : RUNNING Program ...
09:48:37 : PartID: :0x03
09:48:37 : reconnecting the device ...
09:49:07 : Error: unable to reconnect the target device: time out expired
09:49:08 : Error: Start operation failed at partition 0x03
09:49:08 : Error: TSV flashing service failed
09:49:08 : Warning: Connection to device 0x500 is lost
09:49:08 : Disconnected from device.
Thank you in advance!
BR
Ivan