STM32MP157 uboot issue
When I download UBOOT using USB, the console appears the following log and repeats. Is this normal? I was wondering if when I modified uboot, it didn't fully fit my board?
NOTICE: CPU: STM32MP157AAA Rev.B
NOTICE: Model: STMicroelectronics STM32MP157A eval daughter on eval mother
INFO: Reset reason (0x54):
INFO: System reset generated by MPU (MPSYSRST)
INFO: PMIC version = 0x21
INFO: Using USB
INFO: Instance 2
INFO: Boot used partition fsbl1
NOTICE: BL2: v2.2-r1.0(debug):
NOTICE: BL2: Built : 09:27:07, May 14 2024
INFO: Using crypto library 'stm32_crypto_lib'
INFO: BL2: Doing platform setup
INFO: RAM: DDR3-DDR3L 32bits 533000Khz
INFO: Memory size = 0x40000000 (1024 MB)
INFO: BL2 runs SP_MIN setup
INFO: BL2: Loading image id 4
INFO: Loading image id=4 at address 0x2ffed000
INFO: Image id=4 loaded: 0x2ffed000 - 0x2ffff000
INFO: BL2: Loading image id 5
INFO: GETSTATUS :
INFO: DFU_STATE_IDLE
INFO: UPLOAD :
INFO: Phase ID : 0
INFO: address 0x2ffe7988
INFO: GETSTATUS :
INFO: DFU_STATE_IDLE
INFO: GETSTATUS :
INFO: DFU_STATE_IDLE
INFO: UPLOAD :
INFO: Phase ID : 0
INFO: address 0x2ffe7988
INFO: GETSTATUS :
INFO: DFU_STATE_IDLE
INFO: Start Download partition 0 to address 0xc0000000 length 0
INFO: USB : DFU : end of download partition : 0
INFO: Loading image id=5 at address 0xc0100000
INFO: GETSTATUS :
INFO: DFU_STATE_IDLE
INFO: UPLOAD :
INFO: Phase ID : 3
INFO: address 0x2ffe7988
INFO: GETSTATUS :
INFO: DFU_STATE_IDLE
INFO: GETSTATUS :
INFO: DFU_STATE_IDLE
INFO: UPLOAD :
INFO: Phase ID : 3
INFO: address 0x2ffe7988
INFO: GETSTATUS :
INFO: DFU_STATE_IDLE
INFO: usb_partition_size: partition size : 0xd62eb
INFO: Start Download partition 3 to address 0xc0100000 length 877291
INFO: USB : DFU : end of download partition : 3
INFO: GETSTATUS :
INFO: DFU_STATE_IDLE
INFO: UPLOAD :
INFO: Phase ID : 0
INFO: address 0xffffffff
INFO: Send detach request
INFO: GETSTATUS :
INFO: DFU_STATE_IDLE
INFO: Receive Detach
INFO: Image id=5 loaded: 0xc0100000 - 0xc01d62eb
WARNING: Skip signature check (header option)
NOTICE: ROTPK is not deployed on platform. Skipping ROTPK verification.
NOTICE: BL2: Booting BL32
INFO: Entry point address = 0x2ffed000
INFO: SPSR = 0x1d3
NOTICE: SP_MIN: v2.2-r1.0(debug):
NOTICE: SP_MIN: Built : 09:27:21, May 14 2024
INFO: ARM GICv2 driver initialized
INFO: stm32mp IWDG1 (12): Secure
INFO: ETZPC: CRYP1 (9) could be non secure
INFO: SP_MIN: Initializing runtime services
INFO: SP_MIN: Preparing exit to normal world
U-Boot 2020.01-stm32mp-r1 (May 14 2024 - 08:54:00 -0700)
CPU: STM32MP157AAA Rev.B
Model: STMicroelectronics STM32MP157C eval daughter on eval mother
Board: stm32mp1 in trusted mode (st,stm32mp157c-ev1)
DRAM: 1 GiB
Clocks:
- MPU : 650 MHz
- MCU : 208.878 MHz
- AXI : 266.500 MHz
- PER : 24 MHz
- DDR : 533 MHz
Fastboot key pressed, STM32Programmer key pressed, entering download mode...
error reading chip id: -110
WDT: Started with servicing (32s timeout)
NAND: 0 MiB
MMC: STM32 SD/MMC: 0, STM32 SD/MMC: 1
In: serial
Out: serial
Err: serial
invalid MAC address in OTP 00:00:00:00:00:00
Net:
Error: ethernet@5800a000 address not set.
No ethernet found.
Hit any key to stop autoboot: 0
Boot over usb0!
partitions : Writing GPT: success!
done
DFU alt info setting: done
No USB device found
usb_gadget_initialize failed
Download done
Reset...
resetting ...
INFO: PSCI Power Domain Map:
INFO: Domain Node : Level 1, parent_node -1, State ON (0x0)
INFO: Domain Node : Level 0, parent_node 0, State ON (0x0)
INFO: CPU Node : MPID 0x0, parent_node 0, State ON (0x0)
INFO: CPU Node : MPID 0xffffffff, parent_node 0, State OFF (0x2)