STM32MP157 VREFBUF enable fails
We are using STM32MP157F in our board, running OSD32MP1 Debian SDK v3.0 (Linux Kernel v5.10-stm32mp).
In our board VDDA pin is connected to LDO5 at 3.3V
VREF+ and VREF- pins are connected to VSSA.

We cannot supply external VREF for ADC due to hardware limitation, we are trying to use internal VREFBUF.
We've made following updates in kernel device tree to enable VREFBUF in internal voltage reference mode.
&adc {
vdd-supply = <&vdd>;
vdda-supply = <&v3v3_eth>;
vref-supply = <&vrefbuf>;
status = "okay";
adc1: adc@0 {
st,min-sample-time-nsecs = <5000>;
st,adc-channels = <0 1>;
status = "okay";
};
};
&vrefbuf {
regulator-min-microvolt = <2500000>;
regulator-max-microvolt = <2500000>;
status = "okay";
};
Its not working and adc probe function is failing with timeout while waiting for the VRR bit in the VREFBUF CSR register (stm32_vrefbuf_enable)
We get following debug messages
# dmesg | grep -i adc
[ 14.637788] stm32-adc-core 48003000.adc: vref enable failed (-110)
[ 14.711898] stm32-adc-core: probe of 48003000.adc failed with error -110
# dmesg | grep -i vrefbuf
[ 14.633600] regulator regulator.5: stm32 vrefbuf timed out!
Any help or suggestion to enable VREFBUF is much appreciated.
Thanks.
/Farid