Question
STM32MP157C U-Boot hangs after board information?
I'm using a custom board (it is not DK1 even tho it says on boot log) with STM32MP157AAC. The boot hangs on u-boot without proper error message. Where should I start to search the failure?
NOTICE: CPU: STM32MP157AAC Rev.Z
NOTICE: Model: STMicroelectronics STM32MP157A-DK1 STM32CubeMX board - openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15
WARNING: regulator_get_by_phandle: phandle 9 not found
WARNING: VDD unknown
INFO: Reset reason (0x15):
INFO: Power-on Reset (rst_por)
INFO: FCONF: Reading TB_FW firmware configuration file from: 0x2ffe2000
INFO: FCONF: Reading firmware configuration information for: stm32mp_io
INFO: Using SDMMC
INFO: Instance 1
INFO: Boot used partition fsbl1
WARNING: regulator_get_by_phandle: phandle 12 not found
NOTICE: BL2: v2.6-stm32mp1-r1.0(debug):v2.6-dirty
NOTICE: BL2: Built : 13:14:26, Nov 23 2021
INFO: BL2: Doing platform setup
INFO: RAM: DDR3-1066/888 bin G 2x2Gb 533MHz v1.44
INFO: Memory size = 0x20000000 (512 MB)
INFO: BL2: Loading image id 31
INFO: Loading image id=31 at address 0x2ffff000
INFO: Image id=31 loaded: 0x2ffff000 - 0x2ffff226
INFO: FCONF: Reading FW_CONFIG firmware configuration file from: 0x2ffff000
INFO: FCONF: Reading firmware configuration information for: dyn_cfg
INFO: FCONF: Reading firmware configuration information for: stm32mp1_firewall
INFO: BL2: Loading image id 4
INFO: Loading image id=4 at address 0x2ffc5000
INFO: Image id=4 loaded: 0x2ffc5000 - 0x2ffd9820
INFO: BL2: Skip loading image id 21
INFO: BL2: Skip loading image id 22
INFO: BL2: Loading image id 23
INFO: Loading image id=23 at address 0xc0500000
INFO: Image id=23 loaded: 0xc0500000 - 0xc0511570
INFO: BL2: Loading image id 26
INFO: Loading image id=26 at address 0x2ffc0000
INFO: Image id=26 loaded: 0x2ffc0000 - 0x2ffc3869
INFO: BL2: Loading image id 5
INFO: Loading image id=5 at address 0xc0100000
INFO: Image id=5 loaded: 0xc0100000 - 0xc01ece98
NOTICE: BL2: Booting BL32
INFO: Entry point address = 0x2ffc5000
INFO: SPSR = 0x1d3
ERROR: fixedregulator@3 can not set any flag
WARNING: fixed_regulator_register:81 failed to register fixedregulator@3
NOTICE: SP_MIN: v2.6-stm32mp1-r1.0(debug):v2.6-dirty
NOTICE: SP_MIN: Built : 13:14:26, Nov 23 2021
INFO: ARM GICv2 driver initialized
INFO: Set calibration timer to 60 sec
INFO: stm32mp1 IWDG1 is secure
INFO: ETZPC: CRYP1 (9) could be non secure
INFO: SP_MIN: Initializing runtime services
INFO: SP_MIN: Preparing exit to normal world
U-Boot 2021.10-stm32mp-r1 (Oct 04 2021 - 15:09:26 +0000)
CPU: STM32MP157AAC Rev.Z
Model: STMicroelectronics STM32MP157A-DK1 STM32CubeMX board - openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15
Board: stm32mp1 in trusted mode (st,stm32mp157a-tc1-is-mx)
DRAM: INFO: CPU 0 IT Watchdog 2
INFO: CPU : 0
INFO: sp_usr : 0x0
INFO: lr_usr : 0x0
INFO: spsr_irq : 0x0
INFO: sp_irq : 0x0
INFO: lr_irq : 0x0
INFO: spsr_fiq : 0x0
INFO: sp_fiq : 0x0
INFO: lr_fiq : 0x0
INFO: spsr_svc : 0x0
INFO: sp_svc : 0xc007fe40
INFO: lr_svc : 0xc0144fcd
INFO: spsr_abt : 0x200001d7
INFO: sp_abt : 0xbadc0de
INFO: lr_abt : 0xc010018c
INFO: spsr_und : 0x0
INFO: sp_und : 0x0
INFO: lr_und : 0x0
INFO: spsr_mon : 0x200001d7
INFO: sp_mon : 0x2ffd9e40
INFO: lr_mon : 0xc0100184
INFO: scr : 0x225
INFO: pmcr : 0x41072000