STM32MP15x lines: Activate secure_and_system_services profile
Dear all,
I'm trying to run a TA application on STM32MP157C-DK2 board. Im using the STM32MPU Developer Package to build the TF-A and the OP-TEE.
I've built the TF-A using the command below:
make -f $PWD/../Makefile.sdk TF_A_DEVICETREE=stm32mp157c-dk2 TF_A_CONFIG=optee-sdcard STM32MP1_OPTEE_IN_SYSRAM=1 ELF_DEBUG_ENABLE='1' all
After that, I copied the file generated file STM32MP1-Ecosystem-v5.1.0/Developer-Package/stm32mp1-openstlinux-6.1-yocto-mickledore-mpu-v24.06.26/sources/arm-ostl-linux-gnueabi/tf-a-stm32mp-v2.8.15-stm32mp-r2-r0/deploy/tf-a-stm32mp157c-dk2-optee-sdcard.stm32 to STM32MP1-Ecosystem-v5.1.0/Starter-Package/stm32mp1-openstlinux-6.1-yocto-mickledore-mpu-v24.06.26/images/stm32mp1/arm-trusted-firmware/
Is this right?
Then, I built the OP-TEE
make -f $PWD/../Makefile.sdk CFG_EMBED_DTB_SOURCE_FILE=stm32mp157c-dk2 CFG_STM32MP_PROFILE=secure_and_system_services all
And copied the files from STM32MP1-Ecosystem-v5.1.0/Developer-Package/stm32mp1-openstlinux-6.1-yocto-mickledore-mpu-v24.06.26/sources/arm-ostl-linux-gnueabi/FIP_artifacts/fip/ to STM32MP1-Ecosystem-v5.1.0/Starter-Package/stm32mp1-openstlinux-6.1-yocto-mickledore-mpu-v24.06.26/images/stm32mp*/fip/
So, when I try to flash the board I receive the following output:
NOTICE: CPU: STM32MP157CAC Rev.B
NOTICE: Model: STMicroelectronics STM32MP157C-DK2 Discovery Board
NOTICE: Board: MB1272 Var2.0 Rev.C-01
INFO: PMIC version = 0x10
INFO: Reset reason (0x15):
INFO: Power-on Reset (rst_por)
INFO: FCONF: Reading TB_FW firmware configuration file from: 0x2ffe2000
INFO: FCONF: Reading firmware configuration information for: stm32mp_io
INFO: FCONF: Reading firmware configuration information for: stm32mp_fuse
INFO: Using USB
INFO: Instance 2
INFO: Boot used partition fsbl1
NOTICE: BL2: v2.8-stm32mp1-r2.0(debug):lts-v2.8.15-dirty(567af710)
NOTICE: BL2: Built : 00:51:33, Jan 26 2024
INFO: BL2: Doing platform setup
INFO: RAM: DDR3-DDR3L 16bits 533000kHz
INFO: Memory size = 0x20000000 (512 MB)
INFO: DFU USB START...
INFO: phase ID :3, Manifestation 3 at c71a7e52
INFO: Send detach request
INFO: Receive DFU Detach
INFO: DFU USB STOP...
INFO: BL2: Loading image id 1
INFO: Loading image id=1 at address 0x2ffff000
INFO: Image id=1 loaded: 0x2ffff000 - 0x2ffff1ea
INFO: FCONF: Reading FW_CONFIG firmware configuration file from: 0x2ffff000
INFO: FCONF: Reading firmware configuration information for: dyn_cfg
INFO: FCONF: Reading firmware configuration information for: stm32mp1_firewall
INFO: BL2: Loading image id 4
INFO: Loading image id=4 at address 0xde000000
INFO: Image id=4 loaded: 0xde000000 - 0xde00002c
INFO: OPTEE ep=0xde000000
INFO: OPTEE header info:
INFO: magic=0x4554504f
INFO: version=0x2
INFO: arch=0x0
INFO: flags=0x0
INFO: nb_images=0x2
WARNING: The load address in optee header 0x2ffc0000 - 0x2ffd3bd0 is not in reserved area: 0xde000000 - 0xe0000000.
ERROR: OPTEE header parse error.
PANIC at PC : 0x2ffec987
Exception mode=0x00000016 at: 0x2ffec987
Thank you!