STM32MPU ecosystem release V3.1.0 release is online !
Dear STM32 MPU Community,
We are please to announce that New MP1 Ecosystem V3.1.0 is available.
It contains :
- Openstlinux-5.10-dunfell-mp1-21-11-17
- STM32MP1Cube V1.5.0
- STM32CubeIDE V1.8.0
- STM32CubeMX V6.4
- STM32CubeProgrammer V2.9.0
Please check out the STM32MP15 ecosystem release note - stm32mpu on STM32 Wiki to get complete description of content and new features.
*** Main NEW features of the STM32MP15-ecosystem-v3.1.0 release ***
- Coprocessor firmware Authentication support
- QSPI NAND performance improvements
- Linux KGDB support
- DMA pause & resume support
- stm32key command update for easy evaluation of STM32MP15 secure boot
- Enabling LPDDR2 / LPDDR3 PHY built-in Read Valid training (RVTRN)
*** 1st Buildroot distribution based on ST Linux BSP and supported by Bootlin !! ***
Read STM32MP15 Buildroot release note - v3.1.0
Wiki for previous ecosystem are still available :
Hope you will enjoy this new release.
In case any questions, issues .. this Community is made for you !