STM32MPU ecosystem release V4.1.0 is online !
STM32MPU ecosystem release V4.1.0 is online !
Dear STM32 MPU Community,
We are please to announce that New MP1 Ecosystem V4.1.0 is available.
It contains :
- openstlinux-5.15-yocto-kirkstone-mp1-v22.11.23 - Updated
- STM32CubeMP1-v1.6.0
- STM32CubeIDE-v1.11.0 - Updated
- STM32CubeMX-v6.7.0 - Updated
- STM32CubeProgrammer v2.12.0 - Updated
- STM32PROGFW-UTIL-v1.0.2 - Updated
Please check out the STM32_MPU_ecosystem_release_note_-_v4.1.0 on STM32 Wiki to get complete description of content and new features.
*** Main NEW features of the STM32MP1-ecosystem-v4.1.0 release ***
- Kernel drivers Real Time ready
- SPI Slave support in Linux®
- ADC oversampling support on Linux®
- SPI master driver with dual-qspi mode in Linux® kernel support
- DMA support for CRYP IP (Crypto performance improvement)
- Firmware update on NAND devices
- Improve FIP management on NAND devices
- Add GPIO regulators driver in TF-A
- Use FCONF to manage the Chain of Trust
- ADC driver implementation
- IRQ forwarding
- HUK implementation
- Update regulator IO management
Of course, the Wiki for previous ecosystems are still available :
Hope you will enjoy this new release.
In case any questions, issues .. this Community is made for you !