STM32mpu157c-dk2 Distribution package failed to 96% while doing do_rootfs
st-image-resize-initrd-1.0-r0 do_rootfs: Unable to update the package index files
st-image-vendorfs-1.0-r0 do_rootfs: Unable to update the package index files
Anyone know how to fix this.
Already have applied clean build.
Build Configuration:
BB_VERSION = "2.0.0"
BUILD_SYS = "x86_64-linux"
NATIVELSBSTRING = "universal"
TARGET_SYS = "arm-ostl-linux-gnueabi"
MACHINE = "stm32mp15-disco"
DISTRO = "openstlinux-weston"
DISTRO_VERSION = "4.0.1-snapshot-20220805"
TUNE_FEATURES = "arm vfp cortexa7 neon vfpv4 thumb callconvention-hard"
TARGET_FPU = "hard"
DISTRO_CODENAME = "kirkstone"
ACCEPT_EULA_stm32mp15-disco = "1"
GCCVERSION = "11.%"
PREFERRED_PROVIDER_virtual/kernel = "linux-stm32mp"
meta-python
meta-oe
meta-gnome
meta-initramfs
meta-multimedia
meta-networking
meta-webserver
meta-filesystems
meta-perl = "HEAD:0b78362654262145415df8211052442823b9ec9b"
meta-st-stm32mp = "HEAD:d00d3a076e103c549c5d7dbcd587269c863e97cb"
meta-qt5 = "HEAD:5b71df60e523423b9df6793de9387f87a149ac42"
meta-st-openstlinux = "HEAD:182b150c45ef874fb3bebc3ac5ba0ed784790938"
meta = "HEAD:cb8647c08959abb1d6b7c2b3a34b4b415f66d7ee"
Errors:
Command '['/home/ARehm/STM32MPU_workspace/STM32MP1-Ecosystem-v4.0.0/Distribution-Package/openstlinux-5.15-yocto-kirkstone-mp1-v22.06.15/build-openstlinuxweston-stm32mp15-disco/tmp-glibc/work/stm32mp15_disco-ostl-linux-gnueabi/st-image-resize-initrd/1.0-r0/recipe-sysroot-native/usr/bin/apt-get', 'update']' returned 100:
Thanks