Question
TF-A halts with an exception during boot of simple device tree?
I have built a device tree file using the details in wiki in CubeMX. I build with my custom machine using Yocto.
When I run the built TF-A binary I get the following output on UART4:
NOTICE: CPU: STM32MP157CAD Rev.B
NOTICE: Model: STMicroelectronics custom STM32CubeMX board
WARNING: VDD unknownINFO: Reset reason (0x15):
INFO: Power-on Reset (rst_por)
INFO: Using USB
INFO: Instance 2
INFO: Boot used partition fsbl1
NOTICE: BL2: v2.2-r2.0(debug):v2.2-dirty
NOTICE: BL2: Built : 13:36:23, Oct 22 2019
PANIC at PC : 0x2ffd5f27
Exception mode=0x00000016 at: 0x2ffd5f27Any idea what I am doing wrong?
Here is my very simple device tree
/* SPDX-License-Identifier: (GPL-2.0+ OR BSD-3-Clause) */
/*
* Copyright (C) STMicroelectronics 2020 - All Rights Reserved
* Author: STM32CubeMX code generation for STMicroelectronics.
*/
/* For more information on Device Tree configuration, please refer to
* https://wiki.st.com/stm32mpu/wiki/Category:Device_tree_configuration
*/
/dts-v1/;
#include <dt-bindings/pinctrl/stm32-pinfunc.h>
#include <dt-bindings/clock/stm32mp1-clksrc.h>
#include <dt-bindings/soc/st,stm32-etzpc.h>
#include "stm32mp157.dtsi"
#include "stm32mp15xc.dtsi"
#include "stm32mp15xxad-pinctrl.dtsi"
/* !!! log : Warning - DDR not configured: unknown DDR dtsi !!! */
/*#include "???-ddr.dtsi"*/
/* USER CODE BEGIN includes */
/* USER CODE END includes */
/ {
model = "STMicroelectronics custom STM32CubeMX board";
compatible = "st,stm32mp157c-toxic-mx", "st,stm32mp157";
aliases {
serial0 = &uart4;
};
chosen {
stdout-path = "serial0:115200n8";
};
clocks {
/* USER CODE BEGIN clocks */
/* USER CODE END clocks */
clk_lse: clk-lse {
/* USER CODE BEGIN clk_lse */
/* USER CODE END clk_lse */
};
clk_hse: clk-hse {
st,bypass;
/* USER CODE BEGIN clk_hse */
/* USER CODE END clk_hse */
};
};
}; /*root*/
&pinctrl {
uart4_pins_mx: uart4_mx-0 {
pins1 {
pinmux = <STM32_PINMUX('B', 2, AF8)>; /* UART4_RX */
bias-disable;
};
pins2 {
pinmux = <STM32_PINMUX('G', 11, AF6)>; /* UART4_TX */
bias-disable;
drive-push-pull;
slew-rate = <0>;
};
};
usb_otg_hs_pins_mx: usb_otg_hs_mx-0 {
pins {
pinmux = <STM32_PINMUX('A', 10, ANALOG)>; /* USB_OTG_HS_ID */
};
};
/* USER CODE BEGIN pinctrl */
/* USER CODE END pinctrl */
};
&pinctrl_z {
/* USER CODE BEGIN pinctrl_z */
/* USER CODE END pinctrl_z */
};
&rcc {
st,csi-cal;
st,hsi-cal;
st,cal-sec = <60>;
st,clksrc = <
CLK_MPU_PLL1P
CLK_AXI_HSI
CLK_MCU_HSI
CLK_PLL12_HSI
CLK_PLL3_HSI
CLK_PLL4_HSI
CLK_RTC_LSI
CLK_MCO1_DISABLED
CLK_MCO2_DISABLED
>;
st,clkdiv = <
1 /*MPU*/
0 /*AXI*/
0 /*MCU*/
0 /*APB1*/
0 /*APB2*/
0 /*APB3*/
0 /*APB4*/
0 /*APB5*/
0 /*RTC*/
0 /*MCO1*/
0 /*MCO2*/
>;
st,pkcs = <
CLK_CKPER_DISABLED
CLK_ETH_DISABLED
CLK_SDMMC12_DISABLED
CLK_STGEN_HSI
CLK_USBPHY_HSE
CLK_SPI2S1_DISABLED
CLK_SPI2S23_DISABLED
CLK_SPI45_DISABLED
CLK_SPI6_DISABLED
CLK_I2C46_DISABLED
CLK_SDMMC3_DISABLED
CLK_USBO_USBPHY
CLK_ADC_DISABLED
CLK_CEC_DISABLED
CLK_I2C12_DISABLED
CLK_I2C35_DISABLED
CLK_UART1_DISABLED
CLK_UART24_PCLK1
CLK_UART35_DISABLED
CLK_UART6_DISABLED
CLK_UART78_DISABLED
CLK_SPDIF_DISABLED
CLK_SAI1_DISABLED
CLK_SAI2_DISABLED
CLK_SAI3_DISABLED
CLK_SAI4_DISABLED
CLK_LPTIM1_DISABLED
CLK_LPTIM23_DISABLED
CLK_LPTIM45_DISABLED
>;
};
&bsec{
status = "okay";
secure-status = "okay";
/* USER CODE BEGIN bsec */
/* USER CODE END bsec */
};
&etzpc{
st,decprot = <
/*"Non Secured" peripherals*/
DECPROT(STM32MP1_ETZPC_DMA1_ID, DECPROT_NS_RW, DECPROT_UNLOCK)
DECPROT(STM32MP1_ETZPC_DMAMUX_ID, DECPROT_NS_RW, DECPROT_UNLOCK)
DECPROT(STM32MP1_ETZPC_UART4_ID, DECPROT_NS_RW, DECPROT_UNLOCK)
DECPROT(STM32MP1_ETZPC_OTG_ID, DECPROT_NS_RW, DECPROT_UNLOCK)
/*"Secured" peripherals*/
DECPROT(STM32MP1_ETZPC_STGENC_ID, DECPROT_S_RW, DECPROT_UNLOCK)
/*"Mcu Isolation" peripherals*/
DECPROT(STM32MP1_ETZPC_DMA2_ID, DECPROT_MCU_ISOLATION, DECPROT_UNLOCK)
/*Restriction: following IDs are not managed - please to use User-Section if needed:
STM32MP1_ETZPC_SRAMx_ID, STM32MP1_ETZPC_RETRAM_ID, STM32MP1_ETZPC_BKPSRAM_ID*/
/* USER CODE BEGIN etzpc_decprot */
/*STM32CubeMX generates a basic and standard configuration for ETZPC.
Additional device configurations can be added here if needed.
"etzpc" node could be also overloaded in "addons" User-Section.*/
/* USER CODE END etzpc_decprot */
>;
secure-status = "okay";
/* USER CODE BEGIN etzpc */
/* USER CODE END etzpc */
};
&rcc{
status = "okay";
secure-status = "okay";
/* USER CODE BEGIN rcc */
/* USER CODE END rcc */
};
&rtc{
status = "okay";
secure-status = "okay";
/* USER CODE BEGIN rtc */
/* USER CODE END rtc */
};
&tamp{
status = "okay";
secure-status = "okay";
/* USER CODE BEGIN tamp */
/* USER CODE END tamp */
};
&uart4{
pinctrl-names = "default";
pinctrl-0 = <&uart4_pins_mx>;
status = "okay";
/* USER CODE BEGIN uart4 */
/* USER CODE END uart4 */
};
&usbotg_hs{
pinctrl-names = "default";
pinctrl-0 = <&usb_otg_hs_pins_mx>;
status = "okay";
/* USER CODE BEGIN usbotg_hs */
/* USER CODE END usbotg_hs */
};
&usbphyc{
status = "okay";
/* USER CODE BEGIN usbphyc */
/* USER CODE END usbphyc */
};
&usbphyc_port0{
status = "okay";
/* USER CODE BEGIN usbphyc_port0 */
/* USER CODE END usbphyc_port0 */
};
&usbphyc_port1{
status = "okay";
/* USER CODE BEGIN usbphyc_port1 */
/* USER CODE END usbphyc_port1 */
};
/* USER CODE BEGIN addons */
/* USER CODE END addons */