Your new PCB using the STM32MP157FAC isn't functioning properly.
Hello, I'm planning to create a new board using the STM32MP157FAC.
I've referenced the circuit diagrams of both the Discovery board and the development board to design the PCB and assemble the components.
I've successfully connected the power chip, STPMIC, and confirmed the output voltages of 5V, 3.3V, and 1.8V.
The starter package provided by ST isn't functioning when using the SD card.
I'm aiming to run only the A7 on the PCB I've built. Could you tell me if there's any mistake in the circuit or if there's a separate upload process needed?