Bug STM32 cube ide stm32h743
Many try to restart computer clean the project rebuild that the second time that make me crasy!!!!!!
STMicroelectronics ST-LINK GDB server. Version 7.10.0
Copyright (c) 2025, STMicroelectronics. All rights reserved.
Starting server with the following options:
Persistent Mode : Disabled
LogFile Name : C:\Users\domoledlight\STM32CubeIDE\workspace_1.15.1\STM32h7432024\Debug\st-link_gdbserver_log.txt
Logging Level : 31
Listen Port Number : 61234
Status Refresh Delay : 15s
Verbose Mode : Enabled
SWD Debug : Enabled
COM frequency = 4000 kHz
Target connection mode: Attach
Reading ROM table for AP 0 @0xe00fefd0
Hardware watchpoint supported by the target
ST-LINK Firmware version : V2J45S7
Device ID: 0x450
PC: 0xfa0
ST-LINK device status: LOCKUP
Enter STM32_SystemReset() function
ST-LINK detects target voltage = 3.16 V
Device in lock up state, possibly "read and debug" protected. Use monitor commands to remove the protection
ST-LINK device initialization OK
Stm32Device, pollAndNotify running...
ST-LINK device status: HALT_MODE
SwvSrv state change: 0 -> 1
Waiting for debugger connection...
Waiting for connection on port 61234...
Waiting for connection on port 61235...
Accepted connection on port 61234...
Debugger connected
Waiting for debugger connection...
Waiting for connection on port 61234...
GDB session thread running
GdbSessionManager, session started: 1
Accepted connection on port 61234...
Debugger connected
Waiting for debugger connection...
Waiting for connection on port 61234...
GDB session thread running
GdbSessionManager, session started: 2
Accepted connection on port 61235...
SWV collect poll delay set to 3413µs for baudrate 2000000Hz (buffer size 2048b)
SwvSrv state change: 1 -> 2
GDB session terminated: Client connection lost
GdbSessionManager, session terminated: 1
GDB session terminated: Client connection lost
GdbSessionManager, session terminated: 2
GdbSrv, last session terminated, signal dispose
Stopping port 61234
Cleanup session: 1
Cleanup session: 2
GDB session disposed: 1
GDB session disposed: 2
SwvSrv state change: 2 -> 1
SwvSrv session thread disposed
Waiting for connection on port 61235...
Received stop for port 61234, not accepting new connections.
GdbSrv, deInit entry.
Shutting down...
GdbSessionManager, deInit entry.
GdbSessionManager, deInit exit
SwvSrv deInit entry
Stopping port 61235
Stopping port 61234
Received stop for port 61235, not accepting new connections.
SwvSrv deInit exit
Stm32Device, closeDevice() entry
Stm32Device, pollAndNotify stopped
Stm32Device, closeDevice() exit
Stm32Device, deInit success
GdbSrv, deInit exit.
Exit.
many try to restart computer clean the project rebuild that the second time that make me crasy!!!!!!