EMMC Compatibility with STM32H757XIH6
Please suggest recommended values for EMMC for the following parameters:
- Max Read/ Write speed supported
- What is maximum memory density it can support?
- What is the bus width it can support?
- Any recommended NAND based EMMC part number of memory density 16GB and 3.3V supply voltage, which performs efficiently with STM32H757XIH6?