Need reliability data for the part STM32L071KZU3
Hi,
I require assistance in finding the reliability data for the products. I have search through the website but regrettably, I have not been able to find the required information. The components of interest are identified by the part number STM32L071KZU3. In particular, I am in need of Mean Time Between Failures (MTBF) or Failure in Time (FIT) values pertaining to the provided criteria:
Confidence level: 60%
Operating temperature: 55°C
Activation Energy (constant): 0.7 eV.