NUCLEO-F722ZE Clock and MO2 issues
I'm attempting to set the clock to PLL on the board mentioned and view the output on MCO2.
This is some of the defines I use
#define REG_SET_BIT(reg,pos) ((reg) |= (1U << (pos)))
#define REG_CLR_BIT(reg,pos) ((reg) &= ~(1U << (pos)))
#define REG_READ_BIT(reg,pos) ((reg) & (1U << (pos)))
#define REG_CLR_VAL(reg,clrmask,pos) ((reg) &= ~((clrmask) << (pos)))
#define REG_SET_VAL(reg,val,setmask,pos) do {\
REG_CLR_VAL(reg,setmask,pos);\
((reg) |= ((val) << (pos))); \
}while(0)
#define REG_READ_VAL(reg,rdmask,pos) ((REG_READ(reg) >> (pos)) & (rdmask))
This is the code to configure MCO2
RCC->AHB1ENR |= 4;
// RCC->CFGR |= RCC_CFGR_MCO2_1 | RCC_CFGR_MCO2_0;
RCC->CFGR |= (3U << 27);
GPIOC->MODER &= ~(3U << 18);
GPIOC->MODER |= (2 << 18);
GPIOC->OSPEEDR |= (3U << 18);
GPIOC->AFR[1] &= ~(0x0f << 4);
}
and the code I use to configure clock
RCC_TypeDef* pRCC = RCC;
FLASH_TypeDef* pFlash = FLASH;
PWR_TypeDef* pPWR = PWR;
// VOS setting
REG_SET_BIT(pRCC->APB1ENR,RCC_APB1ENR_PWREN_Pos); /*Enable clock for PWR register access*/
REG_SET_VAL(pPWR->CR1, 0x03U, 0x03U, PWR_CR1_VOS_Pos); /*VOS = 1*/
// SET to use HSE clock
REG_SET_BIT(pRCC->CR, RCC_CR_HSEON_Pos);
while(!REG_READ_BIT(pRCC->CR, RCC_CR_HSERDY_Pos));
REG_SET_BIT(pRCC->CR, RCC_CR_HSEBYP_Pos);
// Main clock
REG_SET_VAL(pRCC->PLLCFGR, 0x4U, 0x3FU, RCC_PLLCFGR_PLLM_Pos);
REG_SET_VAL(pRCC->PLLCFGR, 160U, 0x1ffU, RCC_PLLCFGR_PLLN_Pos);
REG_SET_VAL(pRCC->PLLCFGR, 0x00U, 0x3U, RCC_PLLCFGR_PLLP_Pos);
REG_SET_VAL(pRCC->PLLCFGR, 8U, 0x0fU, RCC_PLLCFGR_PLLQ_Pos);
// PLL On
REG_SET_BIT(pRCC->CR, RCC_CR_PLLON_Pos);
while(!REG_READ_BIT(pRCC->CR, RCC_CR_PLLRDY_Pos));
// Enable overdrive
REG_SET_BIT(pPWR->CR1, PWR_CR1_ODEN_Pos);
while(!REG_READ_BIT(pPWR->CSR1, PWR_CSR1_ODRDY_Pos));
REG_SET_BIT(pPWR->CR1, PWR_CR1_ODSWEN_Pos);
// Flash prefetch buffer
REG_SET_VAL(pFlash->ACR, 6U, 0x7fU, FLASH_ACR_LATENCY_Pos);
REG_SET_VAL(pRCC->CFGR, 0x2U, 0x3U, RCC_CFGR_SW_Pos);
while(!(REG_READ_VAL(pRCC->CFGR, 0x3U, RCC_CFGR_SW_Pos) == 0x2U));
// AHB, APB1 and AP{B2 bus dividers
REG_SET_VAL(pRCC->CFGR, 0U, 0xfU, RCC_CFGR_HPRE_Pos);
REG_SET_VAL(pRCC->CFGR, 5U, 0x07U, RCC_CFGR_PPRE1_Pos);
REG_SET_VAL(pRCC->CFGR, 4U, 0x07U, RCC_CFGR_PPRE2_Pos);When I configure MCO2 to output either SYSCLK or PLL I get nothing.
I'm thinking I should at least get a reading from SYSCLK.
I'm assuming that PLL is not being configured correctly and is using HSE as the system clock.
I'm wondering what I'm doing wrong configuring PLL as the system clock.
Any help appreciated.