product recommendation for patient monitor
Hi, I am seeking product recommendations from you for developing our project using an NXP board. We require a simple and cost-efficient board suitable for a medical patient monitor. Key considerations include interfacing with a 12-lead ECG module (SPI port), a temperature sensor, NIBP, SpO2, and a TFT display interface port. Additionally, the system should be capable of printing the ECG wave on a thermal printer. The LCD panel should be easy to interface with. We prefer a board with an M4 processor or one capable of utilizing memory for storage. The price range we are considering is between $0-100. I am attaching a rough block diagram to give you a better idea of our requirements
also,i got few suggestion in nxp product,so plz compare to them, and give equivalent or better than it.i give links