Product selection 8 & 32 bit MCU by pin count & notification too when new
The product selection guide lists a lot of MPU and MCU devices but, I cant see an efficient way to form a logical AND of several attributes/features :(
Eg I'd like to find within some max pin counts such as 16 or for that matter any way to cross reference with some logic string combine such as:-
word size & pin count & max speed & low power mode & flash size etc - without getting a rather long scattered list which I have to wade through laboriously :(
Ideally Id also like to receive an email notification if a new or planned product within that search criteria (or maybe a secondary set of attributes as well) becomes available and can be sampled for evaluation.
So...
How can I obtain a list with links to respective data sheets of all current 8 & 32 bit MCU MPU with pin count say no greater than 16 (or whatever I select) and if possible sorted by maximum operating frequency ?
Thanks,
Mike
Perth, Western Australia