STM32H533 ADC VDDA, VREF+ and input voltage range
I'm a little confused about the descriptions of the ADC VDDA, VREF+ and input voltage range.
Do I understand it correctly that
VDD is the device supply
VDDA is the ADC supply
VREF+ is the ADC reference
It says VREF+ can be supplied internally as 1.8 V, 2.048 V or 2.5 V. Range for external Vref+ 1.8V - VDDA.
If I want to use an internal reference and I connect VDDA to VDD to save components what is then my input voltage range?
Is the input voltage range VSS - VDDA, VSS - VREF+ or VSS - VDD?