Question
STM32H7 Max UART Baudrate
Posted on November 24, 2017 at 16:15
I tried to figure out the specification of the max. UART baudrate for the SM32H7 series (@ 400MHz system clock).
The data sheet says 12.5 MBit.
Does this apply to all UART ports or only selected ones?
I need 8 MBits @ 16x oversampling and 6 MBits @ 8x oversampling.
Are these baudrates possible?
Best regards,
Holger