SWO stops collecting data after a few packets
I'm trying to do some debugging using SWO on an STM32G474. After a very short amount of time no new packets are displayed in CubeIDE (usually after ~2500 packets). I limited the SWO frequency to various values between 100kHz and 8 MHz. Using an oscilloscope I can verify that the data is still being output at the correct rate by the MCU but no data is received by either the STLink probe or CubeIDE.
I tried many combinations of settings (shared STLink, OpenOCD instead of ST-Link GDB server, reset mode, low power debug mode [I don't use low power modes], baudrate, etc.) and nothing worked.
CubeIDE version 1.14.0.
Debug log:
STMicroelectronics ST-LINK GDB server. Version 7.5.0
Copyright (c) 2023, STMicroelectronics. All rights reserved.
Starting server with the following options:
Persistent Mode : Disabled
Logging Level : 1
Listen Port Number : 61234
Status Refresh Delay : 15s
Verbose Mode : Disabled
SWD Debug : Enabled
Waiting for debugger connection...
Debugger connected
Waiting for debugger connection...
Debugger connected
Waiting for debugger connection...
-------------------------------------------------------------------
STM32CubeProgrammer v2.15.0
-------------------------------------------------------------------
Log output file: C:\Users\HERMAN~1\AppData\Local\Temp\STM32CubeProgrammer_a30704.log
ST-Link Server is running on port : 7184
ST-LINK SN : 001E001A3756501220303658
ST-LINK FW : V3J13M4B5S1
Board : STLINK-V3MODS
Voltage : 3.26V
SWD freq : 8000 KHz
Connect mode: Under Reset
Reset mode : Hardware reset
Device ID : 0x469
Revision ID : Rev Y
Device name : STM32G47x/G48x
Flash size : 512 KBytes
Device type : MCU
Device CPU : Cortex-M4
BL Version : 0xD4
Debug in Low Power mode enabled
Memory Programming ...
Opening and parsing file: ST-LINK_GDB_server_a30704.srec
File : ST-LINK_GDB_server_a30704.srec
Size : 123.54 KB
Address : 0x08008000
Erasing memory corresponding to segment 0:
Erasing internal memory sectors [8 38]
Download in Progress:
File download complete
Time elapsed during download operation: 00:00:02.383
Verifying ...
Download verified successfully