Question
U5 Website claim: 16.3 μA/MHz Run mode @ 3.3 V
Under what conditions is the U5 website and datasheet claim "16.3 μA/MHz Run mode @ 3.3 V" reached? I do not see anything as low as that in the datasheet and it is far lower than e.g. the U0 claim "Run mode (LDO mode): 52 μA/MHz". Clarification welcome!