Voltage admitted on an open drain output
Hello,
I need to drive some power mosfets (STP55NF06) from open drain outputs.
The gate and mcu output will be connected to a pull up resistor to 12V
Are the TT and FT pin voltage limits applicable when used in open drain mode?
If yes, I will amplify the 3V of a push pull output.
Else, it will reduce the design size.
Thanks for your reply