Question
STM32MP135: Boot stops if vdd or vdd_ddr defined as fixed-regulator to tf-a device tree
As the title says, when I add the (with or without "regulator-always-on")
vdd: vdd {
compatible = "regulator-fixed";
regulator-name = "vdd";
regulator-min-microvolt = <3300000>;
regulator-max-microvolt = <3300000>;
};
or
vdd_ddr: vdd_ddr {
compatible = "regulator-fixed";
regulator-name = "vdd_ddr";
regulator-min-microvolt = <1350000>;
regulator-max-microvolt = <1350000>;
regulator-always-on;
};
the boot stops
NOTICE: CPU: STM32MP135D Rev.Y
NOTICE: Model: MYIR STM32MP135F Board
ERROR: nvmem node board_id not found
without any further messages. Why?
JHi