I am getting an error while loading a tflite model i.e while validating on traget we are getting an error. i am using STM32H747I-Disco board
Starting AI validation on target with random data...
C:/Users/Ashu/STM32Cube/Repository/Packs/STMicroelectronics/X-CUBE-AI/7.2.0/Utilities/windows/stm32ai validate --name model -m C:/Users/Ashu/Downloads/converted_tflite_quantized (1)/model.tflite --type tflite --compression none --verbosity 1 --workspace C:\Users\Ashu\AppData\Local\Temp\mxAI_workspace25267435787879004881601825887577521 --output C:\Users\Ashu\.stm32cubemx\model_output --allocate-inputs --allocate-outputs --mode stm32 --desc COM3:115200
Neural Network Tools for STM32AI v1.6.0 (STM.ai v7.2.0-RC5)
Setting validation data...
generating random data, size=10, seed=42, range=(0, 1)
I[1]: (10, 224, 224, 3)/uint8, min/max=[0, 255], mean/std=[127.489, 73.578], scale=0.00784314 zp=127, serving_default_sequential_1_input0
No output/reference samples are provided
Running the STM AI c-model (AI RUNNER)...(name=model, mode=stm32)
E200(ValidationError): stm32: Unable to bind the STM AI runtime with "model" c-model: []
connection to "serial:COM3:115200"/"COM3:115200" run-time fails
E801(HwIOError): Invalid firmware - COM3:115200