keras model on cubemx ai is giving accurancy = n.a
hello,
i have a keras model generated on google colab, i have test on google colab and it works fine, i wanted to export it on cubemx and when i start teh validation on desktop process i'am having an accurancy that is n.a
here is the output of my cubemx
c_id m_id desc output ms %
--------------------------------------------------------------------------
0 0 Dense (0x104) (1,1,1,1)/float32/4B 0.004 10.6%
1 1 Dense (0x104) (1,1,1,30)/float32/120B 0.003 9.5%
2 1 NL (0x107) (1,1,1,30)/float32/120B 0.003 8.8%
3 2 Dense (0x104) (1,1,1,30)/float32/120B 0.007 18.7%
4 2 NL (0x107) (1,1,1,30)/float32/120B 0.003 7.4%
5 3 Dense (0x104) (1,1,1,10)/float32/40B 0.004 11.7%
6 3 NL (0x107) (1,1,1,10)/float32/40B 0.002 6.4%
7 4 Dense (0x104) (1,1,1,6)/float32/24B 0.003 7.8%
8 4 NL (0x107) (1,1,1,6)/float32/24B 0.002 6.4%
9 5 Dense (0x104) (1,1,1,1)/float32/4B 0.002 6.4%
10 5 NL (0x107) (1,1,1,1)/float32/4B 0.002 6.4%
--------------------------------------------------------------------------
0.035 ms
NOTE: duration and exec time per layer is just an indication. They are dependent of the HOST-machine work-load.
Running the Keras model...
Saving validation data...
output directory: C:\Users\Administrateur\.stm32cubemx\network_output
creating C:\Users\Administrateur\.stm32cubemx\network_output\network_val_io.npz
m_outputs_1: (10, 1, 1, 1)/float32, min/max=[0.053, 0.241], mean/std=[0.112, 0.066], dense_19
c_outputs_1: (10, 1, 1, 1)/float32, min/max=[0.053, 0.241], mean/std=[0.112, 0.066], dense_19
Computing the metrics...
Cross accuracy report #1 (reference vs C-model)
----------------------------------------------------------------------------------------------------
notes: - the output of the reference model is used as ground truth/reference value
- 10 samples (1 items per sample)
acc=n.a., rmse=0.000000010, mae=0.000000007, l2r=0.000000074
Evaluation report (summary)
-----------------------------------------------------------------------------------------------------------------------------------
Output acc rmse mae l2r mean std tensor
-----------------------------------------------------------------------------------------------------------------------------------
X-cross #1 n.a. 0.000000010 0.000000007 0.000000074 -0.000000002 0.000000010 dense_19, ai_float, (1,1,1,1), m_id=[5]
----------------------------------------------------------------------------------------------------------------------------------