Using AI v5.1.1 I get this error. IO ERROR: Nor Keras nor tf.keras installed.
Analyzing model
C:/Users/Hector Gonzalez/STM32Cube/Repository/Packs/STMicroelectronics/X-CUBE-AI/5.1.1/Utilities/windows/stm32ai analyze --name network -m C:/Users/Hector Gonzalez/Desktop/classification_model.h5 --type keras --compression 1 --verbosity 1 --workspace C:\Users\HECTOR~1\AppData\Local\Temp\mxAI_workspace11378610577003599069257813762485 --output C:\Users\Hector Gonzalez\.stm32cubemx\stm32ai_output
Neural Network Tools for STM32 v1.3.0 (AI tools v5.1.1)
TOOL ERROR: Nor Keras nor tf.keras installed.
Creating report file C:\Users\Hector Gonzalez\.stm32cubemx\stm32ai_output\network_analyze_report.txt
IO ERROR: Nor Keras nor tf.keras installed.
Exec/report summary (analyze dur=-0.00s err=-1)
------------------------------------------------------------------------------------------------------------------------
error : IO ERROR: Nor Keras nor tf.keras installed.
model file : C:\Users\Hector Gonzalez\Desktop\classification_model.h5
Nor Keras nor tf.keras installed.
Using TensorFlow backend.
Using TensorFlow backend.
Using TensorFlow backend.