When running the command: python stm32ai_main.py --config-path--config-name,error:the same file
D:\stm32aibushu\stm32ai-modelzoo-services\object_detection\src>python stm32ai_main.py --config-path ./config_file_examples/ --config-name my_deployment_n6_ssd_mobilenet_v2_fpnlite_config.yaml
2025-05-16 11:30:17.018496: W tensorflow/stream_executor/platform/default/dso_loader.cc:64] Could not load dynamic library 'cudart64_110.dll'; dlerror: cudart64_110.dll not found
2025-05-16 11:30:17.018747: I tensorflow/stream_executor/cuda/cudart_stub.cc:29] Ignore above cudart dlerror if you do not have a GPU set up on your machine.
[WARNING] The usable GPU memory is unlimited.
Please consider setting the 'gpu_memory_limit' attribute in the 'general' section of your configuration file.
[INFO] : Running `deployment` operation mode
[INFO] : ClearML config check
[INFO] : The random seed for this simulation is 123
INFO: Created TensorFlow Lite XNNPACK delegate for CPU.
[INFO] : Generating C header file for Getting Started...
[INFO] : This TFLITE model doesnt contain a post-processing layer
loading model.. model_path="D:/stm32aibushu/stm32ai-modelzoo/object_detection/ssd_mobilenet_v2_fpnlite/ST_pretrainedmodel_public_dataset/coco_2017_person/ssd_mobilenet_v2_fpnlite_035_192/ssd_mobilenet_v2_fpnlite_035_192_int8.tflite"
loading conf file.. "../../application_code/object_detection/STM32N6/stmaic_STM32N6570-DK.conf" config="None"
"n6 release" configuration is used
[INFO] : Selected board : "STM32N6570-DK Getting Started Object Detection (STM32CubeIDE)" (stm32_cube_ide/n6 release/stm32n6)
[INFO] : Compiling the model and generating optimized C code + Lib/Inc files: D:/stm32aibushu/stm32ai-modelzoo/object_detection/ssd_mobilenet_v2_fpnlite/ST_pretrainedmodel_public_dataset/coco_2017_person/ssd_mobilenet_v2_fpnlite_035_192/ssd_mobilenet_v2_fpnlite_035_192_int8.tflite
setting STM.AI tools.. root_dir="", req_version=""
Cube AI Path: "D:\stm32edgeai\stedgeai\2.1\Utilities\windows\stedgeai.exe".
[INFO] : Offline CubeAI used; Selected tools: 10.1.0 (x-cube-ai pack)
loading conf file.. "../../application_code/object_detection/STM32N6/stmaic_STM32N6570-DK.conf" config="None"
"n6 release" configuration is used
compiling... "ssd_mobilenet_v2_fpnlite_035_192_int8_tflite" session
model_path : ['D:/stm32aibushu/stm32ai-modelzoo/object_detection/ssd_mobilenet_v2_fpnlite/ST_pretrainedmodel_public_dataset/coco_2017_person/ssd_mobilenet_v2_fpnlite_035_192/ssd_mobilenet_v2_fpnlite_035_192_int8.tflite']
tools : 10.1.0 (x-cube-ai pack)
target : "STM32N6570-DK Getting Started Object Detection (STM32CubeIDE)" (stm32_cube_ide/n6 release/stm32n6)
options : --st-neural-art default@../../application_code/object_detection/STM32N6/Model/user_neuralart.json --input-data-type uint8 --inputs-ch-position chlast
[returned code = 4294967295 - FAILED]
$ cwd: None
$ args: D:\stm32edgeai\stedgeai\2.1\Utilities\windows\stedgeai.exe generate --target stm32n6 -m D:/stm32aibushu/stm32ai-modelzoo/object_detection/ssd_mobilenet_v2_fpnlite/ST_pretrainedmodel_public_dataset/coco_2017_person/ssd_mobilenet_v2_fpnlite_035_192/ssd_mobilenet_v2_fpnlite_035_192_int8.tflite --output D:\stm32aibushu\stm32ai-modelzoo-services\object_detection\src\experiments_outputs\2025_05_16_11_30_18 --workspace D:\stm32aibushu\stm32ai-modelzoo-services\object_detection\src\experiments_outputs\2025_05_16_11_30_18 --st-neural-art default@../../application_code/object_detection/STM32N6/Model/user_neuralart.json --input-data-type uint8 --inputs-ch-position chlast
ST Edge AI Core v2.1.0-20194 329b0e98d
PASS: 0%| | 0/92 [00:00<?, ?it/s]
PASS: 12%|█▏ | 11/92 [00:16<01:59, 1.48s/it]
PASS: 13%|█▎ | 12/92 [00:17<01:56, 1.46s/it]
PASS: 17%|█▋ | 16/92 [00:17<01:08, 1.11it/s]
PASS: 20%|█▉ | 18/92 [00:18<00:57, 1.30it/s]
PASS: 21%|██ | 19/92 [00:18<00:50, 1.46it/s]
PASS: 22%|██▏ | 20/92 [00:18<00:44, 1.63it/s]
PASS: 24%|██▍ | 22/92 [00:19<00:32, 2.15it/s]
PASS: 25%|██▌ | 23/92 [00:19<00:28, 2.39it/s]
PASS: 27%|██▋ | 25/92 [00:19<00:20, 3.29it/s]
PASS: 28%|██▊ | 26/92 [00:19<00:18, 3.63it/s]
PASS: 29%|██▉ | 27/92 [00:19<00:16, 3.88it/s]
PASS: 35%|███▍ | 32/92 [00:20<00:07, 7.81it/s]
PASS: 37%|███▋ | 34/92 [00:20<00:08, 7.13it/s]
PASS: 38%|███▊ | 35/92 [00:20<00:08, 6.97it/s]
PASS: 39%|███▉ | 36/92 [00:20<00:08, 6.70it/s]
PASS: 40%|████ | 37/92 [00:20<00:08, 6.58it/s]
PASS: 41%|████▏ | 38/92 [00:21<00:08, 6.48it/s]
PASS: 42%|████▏ | 39/92 [00:21<00:08, 6.37it/s]
PASS: 43%|████▎ | 40/92 [00:21<00:08, 6.31it/s]
PASS: 45%|████▍ | 41/92 [00:21<00:08, 6.11it/s]
PASS: 46%|████▌ | 42/92 [00:21<00:08, 6.00it/s]
PASS: 47%|████▋ | 43/92 [00:21<00:08, 5.93it/s]
PASS: 48%|████▊ | 44/92 [00:22<00:07, 6.12it/s]
PASS: 49%|████▉ | 45/92 [00:22<00:07, 6.02it/s]
PASS: 50%|█████ | 46/92 [00:22<00:07, 6.06it/s]
PASS: 51%|█████ | 47/92 [00:22<00:07, 6.03it/s]
PASS: 52%|█████▏ | 48/92 [00:22<00:07, 5.98it/s]
PASS: 53%|█████▎ | 49/92 [00:22<00:07, 6.02it/s]
PASS: 54%|█████▍ | 50/92 [00:23<00:06, 6.01it/s]
PASS: 55%|█████▌ | 51/92 [00:23<00:06, 5.90it/s]
PASS: 57%|█████▋ | 52/92 [00:23<00:06, 5.74it/s]
PASS: 58%|█████▊ | 53/92 [00:23<00:06, 5.65it/s]
PASS: 59%|█████▊ | 54/92 [00:23<00:06, 5.78it/s]
PASS: 60%|█████▉ | 55/92 [00:23<00:06, 5.88it/s]
PASS: 63%|██████▎ | 58/92 [00:24<00:03, 8.58it/s]
PASS: 64%|██████▍ | 59/92 [00:24<00:05, 6.55it/s]
PASS: 65%|██████▌ | 60/92 [00:24<00:05, 6.15it/s]
PASS: 67%|██████▋ | 62/92 [00:24<00:04, 6.72it/s]
PASS: 68%|██████▊ | 63/92 [00:25<00:04, 6.39it/s]
PASS: 70%|██████▉ | 64/92 [00:25<00:04, 6.13it/s]
PASS: 71%|███████ | 65/92 [00:25<00:04, 5.84it/s]
PASS: 72%|███████▏ | 66/92 [00:25<00:04, 5.65it/s]
PASS: 73%|███████▎ | 67/92 [00:25<00:04, 5.42it/s]
PASS: 74%|███████▍ | 68/92 [00:26<00:04, 5.35it/s]
PASS: 75%|███████▌ | 69/92 [00:26<00:04, 5.37it/s]
PASS: 76%|███████▌ | 70/92 [00:26<00:04, 4.46it/s]
PASS: 77%|███████▋ | 71/92 [00:26<00:04, 4.45it/s]
PASS: 78%|███████▊ | 72/92 [00:26<00:04, 4.71it/s]
PASS: 80%|████████ | 74/92 [00:27<00:02, 6.09it/s]
PASS: 82%|████████▏ | 75/92 [00:27<00:02, 5.93it/s]
PASS: 84%|████████▎ | 77/92 [00:27<00:02, 7.07it/s]
PASS: 85%|████████▍ | 78/92 [00:27<00:02, 6.52it/s]
PASS: 86%|████████▌ | 79/92 [00:27<00:02, 5.91it/s]
PASS: 87%|████████▋ | 80/92 [00:28<00:02, 5.71it/s]
PASS: 88%|████████▊ | 81/92 [00:28<00:01, 5.53it/s]
PASS: 89%|████████▉ | 82/92 [00:28<00:01, 5.46it/s]
PASS: 90%|█████████ | 83/92 [00:28<00:01, 5.36it/s]
PASS: 91%|█████████▏| 84/92 [00:34<00:15, 1.92s/it]
>>>> EXECUTING NEURAL ART COMPILER
PASS: 91%|█████████▏| 84/92 [00:34<00:15, 1.92s/it]
D:/stm32edgeai/stedgeai/2.1/Utilities/windows/atonn.exe -i "D:/stm32aibushu/stm32ai-modelzoo-services/object_detection/src/experiments_outputs/2025_05_16_11_30_18/ssd_mobilenet_v2_fpnlite_035_192_int8_OE_3_2_0.onnx" --json-quant-file "D:/stm32aibushu/stm32ai-modelzoo-services/object_detection/src/experiments_outputs/2025_05_16_11_30_18/ssd_mobilenet_v2_fpnlite_035_192_int8_OE_3_2_0_Q.json" -g "network.c" --load-mdesc "D:/stm32edgeai/stedgeai/2.1/Utilities/configs/stm32n6.mdesc" --load-mpool "D:/stm32aibushu/stm32ai-modelzoo-services/application_code/object_detection/STM32N6/Model/my_mpools/stm32n6-app2.mpool" --save-mpool-file "D:/stm32aibushu/stm32ai-modelzoo-services/object_detection/src/experiments_outputs/2025_05_16_11_30_18/neural_art__network/stm32n6-app2.mpool" --out-dir-prefix "D:/stm32aibushu/stm32ai-modelzoo-services/object_detection/src/experiments_outputs/2025_05_16_11_30_18/neural_art__network/" --all-buffers-info --no-hw-sw-parallelism --cache-maintenance --enable-virtual-mem-pools --native-float --optimization 3 --Os --Omax-ca-pipe 4 --Ocache-opt --enable-epoch-controller --output-info-file "c_info.json"
PASS: 91%|█████████▏| 84/92 [00:34<00:15, 1.92s/it]
<<<< DONE EXECUTING NEURAL ART COMPILER
PASS: 91%|█████████▏| 84/92 [00:37<00:15, 1.92s/it]
PASS: 92%|█████████▏| 85/92 [00:38<00:17, 2.55s/it]
LOAD ERROR: WindowsPath('D:/stm32aibushu/stm32ai-modelzoo-services/object_detection/src/experiments_outputs/2025_05_16_11_30_18/network.h') and WindowsPath('D:/stm32aibushu/stm32ai-modelzoo-services/object_detection/src/experiments_outputs/2025_05_16_11_30_18/network.h') are the same file
$ cwd: None
$ args: D:\stm32edgeai\stedgeai\2.1\Utilities\windows\stedgeai.exe generate --target stm32n6 -m D:/stm32aibushu/stm32ai-modelzoo/object_detection/ssd_mobilenet_v2_fpnlite/ST_pretrainedmodel_public_dataset/coco_2017_person/ssd_mobilenet_v2_fpnlite_035_192/ssd_mobilenet_v2_fpnlite_035_192_int8.tflite --output D:\stm32aibushu\stm32ai-modelzoo-services\object_detection\src\experiments_outputs\2025_05_16_11_30_18 --workspace D:\stm32aibushu\stm32ai-modelzoo-services\object_detection\src\experiments_outputs\2025_05_16_11_30_18 --st-neural-art default@../../application_code/object_detection/STM32N6/Model/user_neuralart.json --input-data-type uint8 --inputs-ch-position chlast
ST Edge AI Core v2.1.0-20194 329b0e98d
PASS: 0%| | 0/92 [00:00<?, ?it/s]
PASS: 12%|█▏ | 11/92 [00:16<01:59, 1.48s/it]
PASS: 13%|█▎ | 12/92 [00:17<01:56, 1.46s/it]
PASS: 17%|█▋ | 16/92 [00:17<01:08, 1.11it/s]
PASS: 20%|█▉ | 18/92 [00:18<00:57, 1.30it/s]
PASS: 21%|██ | 19/92 [00:18<00:50, 1.46it/s]
PASS: 22%|██▏ | 20/92 [00:18<00:44, 1.63it/s]
PASS: 24%|██▍ | 22/92 [00:19<00:32, 2.15it/s]
PASS: 25%|██▌ | 23/92 [00:19<00:28, 2.39it/s]
PASS: 27%|██▋ | 25/92 [00:19<00:20, 3.29it/s]
PASS: 28%|██▊ | 26/92 [00:19<00:18, 3.63it/s]
PASS: 29%|██▉ | 27/92 [00:19<00:16, 3.88it/s]
PASS: 35%|███▍ | 32/92 [00:20<00:07, 7.81it/s]
PASS: 37%|███▋ | 34/92 [00:20<00:08, 7.13it/s]
PASS: 38%|███▊ | 35/92 [00:20<00:08, 6.97it/s]
PASS: 39%|███▉ | 36/92 [00:20<00:08, 6.70it/s]
PASS: 40%|████ | 37/92 [00:20<00:08, 6.58it/s]
PASS: 41%|████▏ | 38/92 [00:21<00:08, 6.48it/s]
PASS: 42%|████▏ | 39/92 [00:21<00:08, 6.37it/s]
PASS: 43%|████▎ | 40/92 [00:21<00:08, 6.31it/s]
PASS: 45%|████▍ | 41/92 [00:21<00:08, 6.11it/s]
PASS: 46%|████▌ | 42/92 [00:21<00:08, 6.00it/s]
PASS: 47%|████▋ | 43/92 [00:21<00:08, 5.93it/s]
PASS: 48%|████▊ | 44/92 [00:22<00:07, 6.12it/s]
PASS: 49%|████▉ | 45/92 [00:22<00:07, 6.02it/s]
PASS: 50%|█████ | 46/92 [00:22<00:07, 6.06it/s]
PASS: 51%|█████ | 47/92 [00:22<00:07, 6.03it/s]
PASS: 52%|█████▏ | 48/92 [00:22<00:07, 5.98it/s]
PASS: 53%|█████▎ | 49/92 [00:22<00:07, 6.02it/s]
PASS: 54%|█████▍ | 50/92 [00:23<00:06, 6.01it/s]
PASS: 55%|█████▌ | 51/92 [00:23<00:06, 5.90it/s]
PASS: 57%|█████▋ | 52/92 [00:23<00:06, 5.74it/s]
PASS: 58%|█████▊ | 53/92 [00:23<00:06, 5.65it/s]
PASS: 59%|█████▊ | 54/92 [00:23<00:06, 5.78it/s]
PASS: 60%|█████▉ | 55/92 [00:23<00:06, 5.88it/s]
PASS: 63%|██████▎ | 58/92 [00:24<00:03, 8.58it/s]
PASS: 64%|██████▍ | 59/92 [00:24<00:05, 6.55it/s]
PASS: 65%|██████▌ | 60/92 [00:24<00:05, 6.15it/s]
PASS: 67%|██████▋ | 62/92 [00:24<00:04, 6.72it/s]
PASS: 68%|██████▊ | 63/92 [00:25<00:04, 6.39it/s]
PASS: 70%|██████▉ | 64/92 [00:25<00:04, 6.13it/s]
PASS: 71%|███████ | 65/92 [00:25<00:04, 5.84it/s]
PASS: 72%|███████▏ | 66/92 [00:25<00:04, 5.65it/s]
PASS: 73%|███████▎ | 67/92 [00:25<00:04, 5.42it/s]
PASS: 74%|███████▍ | 68/92 [00:26<00:04, 5.35it/s]
PASS: 75%|███████▌ | 69/92 [00:26<00:04, 5.37it/s]
PASS: 76%|███████▌ | 70/92 [00:26<00:04, 4.46it/s]
PASS: 77%|███████▋ | 71/92 [00:26<00:04, 4.45it/s]
PASS: 78%|███████▊ | 72/92 [00:26<00:04, 4.71it/s]
PASS: 80%|████████ | 74/92 [00:27<00:02, 6.09it/s]
PASS: 82%|████████▏ | 75/92 [00:27<00:02, 5.93it/s]
PASS: 84%|████████▎ | 77/92 [00:27<00:02, 7.07it/s]
PASS: 85%|████████▍ | 78/92 [00:27<00:02, 6.52it/s]
PASS: 86%|████████▌ | 79/92 [00:27<00:02, 5.91it/s]
PASS: 87%|████████▋ | 80/92 [00:28<00:02, 5.71it/s]
PASS: 88%|████████▊ | 81/92 [00:28<00:01, 5.53it/s]
PASS: 89%|████████▉ | 82/92 [00:28<00:01, 5.46it/s]
PASS: 90%|█████████ | 83/92 [00:28<00:01, 5.36it/s]
PASS: 91%|█████████▏| 84/92 [00:34<00:15, 1.92s/it]
>>>> EXECUTING NEURAL ART COMPILER
PASS: 91%|█████████▏| 84/92 [00:34<00:15, 1.92s/it]
D:/stm32edgeai/stedgeai/2.1/Utilities/windows/atonn.exe -i "D:/stm32aibushu/stm32ai-modelzoo-services/object_detection/src/experiments_outputs/2025_05_16_11_30_18/ssd_mobilenet_v2_fpnlite_035_192_int8_OE_3_2_0.onnx" --json-quant-file "D:/stm32aibushu/stm32ai-modelzoo-services/object_detection/src/experiments_outputs/2025_05_16_11_30_18/ssd_mobilenet_v2_fpnlite_035_192_int8_OE_3_2_0_Q.json" -g "network.c" --load-mdesc "D:/stm32edgeai/stedgeai/2.1/Utilities/configs/stm32n6.mdesc" --load-mpool "D:/stm32aibushu/stm32ai-modelzoo-services/application_code/object_detection/STM32N6/Model/my_mpools/stm32n6-app2.mpool" --save-mpool-file "D:/stm32aibushu/stm32ai-modelzoo-services/object_detection/src/experiments_outputs/2025_05_16_11_30_18/neural_art__network/stm32n6-app2.mpool" --out-dir-prefix "D:/stm32aibushu/stm32ai-modelzoo-services/object_detection/src/experiments_outputs/2025_05_16_11_30_18/neural_art__network/" --all-buffers-info --no-hw-sw-parallelism --cache-maintenance --enable-virtual-mem-pools --native-float --optimization 3 --Os --Omax-ca-pipe 4 --Ocache-opt --enable-epoch-controller --output-info-file "c_info.json"
PASS: 91%|█████████▏| 84/92 [00:34<00:15, 1.92s/it]
<<<< DONE EXECUTING NEURAL ART COMPILER
PASS: 91%|█████████▏| 84/92 [00:37<00:15, 1.92s/it]
PASS: 92%|█████████▏| 85/92 [00:38<00:17, 2.55s/it]
LOAD ERROR: WindowsPath('D:/stm32aibushu/stm32ai-modelzoo-services/object_detection/src/experiments_outputs/2025_05_16_11_30_18/network.h') and WindowsPath('D:/stm32aibushu/stm32ai-modelzoo-services/object_detection/src/experiments_outputs/2025_05_16_11_30_18/network.h') are the same file
Error executing job with overrides: []
Traceback (most recent call last):
File "D:\anaconda\lib\site-packages\clearml\binding\hydra_bind.py", line 230, in _patched_task_function
return task_function(a_config, *a_args, **a_kwargs)
File "D:\stm32aibushu\stm32ai-modelzoo-services\object_detection\src\stm32ai_main.py", line 228, in main
process_mode(cfg)
File "D:\stm32aibushu\stm32ai-modelzoo-services\object_detection\src\stm32ai_main.py", line 102, in process_mode
deploy(cfg)
File "D:\stm32aibushu\stm32ai-modelzoo-services\object_detection\src\../deployment\deploy.py", line 111, in deploy
stm32ai_deploy_stm32n6(target=board, stlink_serial_number=stlink_serial_number, stm32ai_version=stm32ai_version, c_project_path=c_project_path,
File "D:\stm32aibushu\stm32ai-modelzoo-services\object_detection\src\../../common/deployment\common_deploy.py", line 469, in stm32ai_deploy_stm32n6
stmaic_local_call(session)
File "D:\stm32aibushu\stm32ai-modelzoo-services\object_detection\src\../../common/deployment\common_deploy.py", line 443, in stmaic_local_call
stmaic.compile(session=session, options=opt, target=session._board_config)
File "D:\stm32aibushu\stm32ai-modelzoo-services\object_detection\src\../../common\stm32ai_local\compile.py", line 208, in cmd_compile
raise Exception('Error during compilation')
Exception: Error during compilation
Set the environment variable HYDRA_FULL_ERROR=1 for a complete stack trace.