X-Cube-AI. AI_ERROR_CODE_LOCK during network creation.
I'm working on a ML project with X-Cube-AI version 7.3.0 with the STM32F4DISCOVERY board.
I created the neural network with tensorflow, and the analysis went smooth, the network occupies 25 kb of flash and 8 kb of ram.
This is the neural network summary;
Model: "sequential_8"
_________________________________________________________________
Layer (type) Output Shape Param #
=================================================================
conv1d_10 (Conv1D) (None, 28, 16) 1456
batch_normalization_49 (Bat (None, 28, 16) 48
chNormalization)
conv1d_11 (Conv1D) (None, 28, 32) 1568
max_pooling1d_25 (MaxPoolin (None, 14, 32) 0
g1D)
batch_normalization_50 (Bat (None, 14, 32) 96
chNormalization)
conv1d_12 (Conv1D) (None, 14, 64) 6208
batch_normalization_51 (Bat (None, 14, 64) 192
chNormalization)
conv1d_13 (Conv1D) (None, 14, 64) 4160
max_pooling1d_26 (MaxPoolin (None, 7, 64) 0
g1D)
batch_normalization_52 (Bat (None, 7, 64) 192
chNormalization)
conv1d_14 (Conv1D) (None, 7, 14) 910
max_pooling1d_27 (MaxPoolin (None, 3, 14) 0
g1D)
batch_normalization_53 (Bat (None, 3, 14) 42
chNormalization)
flatten_8 (Flatten) (None, 42) 0
dense_2 (Dense) (None, 1) 43
batch_normalization_54 (Bat (None, 1) 3
chNormalization)
activation_8 (Activation) (None, 1) 0
=================================================================
Total params: 14,918
Trainable params: 14,536
Non-trainable params: 382
_________________________________________________________________However, at runtime when I call the function ai_network_create I obtain an error of tyoe 51 and code 65 which corresponds to AI_ERROR_CREATE_FAILED and to AI_ERROR_CODE_LOCK respectively.
What this code means? Why it happens?
ai_handle network;
ai_error err = ai_network_create(&network, (const ai_buffer*)AI_NETWORK_DATA_CONFIG);
if (err.type != AI_ERROR_NONE)
{
printf("E: AI error in NN creation - type=%d code=%d\r\n", err.type, err.code);
// TODO: error handling
}
else
{
printf("NN successfully created.\n");
}