Teseo-LIV3F, no satellite position
- March 12, 2025
- 2 replies
- 876 views
Hello,
I m working in my design with the Teseo-LIV3F chip, I copied the schematic and routing of the eval board of the Teseo-LIV3F. the amplification stage is also the same that the eval board but I received no GPS or no satellite position.
I read many similar posts on this subject, and the issue is often due to RF section (wrong value of passive component for decoupling capacitor) or antennas. I need a MMCX antenna to connect to my PCB and I think maybe the choice of my antenna is not good.
I attached my schematic and theses are the caracteristics of the antenna and amplification
Caractéristiques de l'antenne:
Amplifier Gain without cable: 27 dB Typical
Noise Figure: 1.5 dB Typical
Filtering: -25 dB (+ 100MHz)
Output VSWR: 2.0 Max.
Alimentation: 3 à 5.0 Vcc
Consommation: 22 mA Max. @ 5 Vcc
Caractéristiques module amplification:
Frequency: 1575.42+2 MHz
VSWR: 1.5 Max.
Bandwidth: 10 MHz Min.
Axial Ratio: 3 dB Typical
Impedance: 50 ohms
Peak Gain: 4 dBic Min.
Gain Coverage: > -4dBic at -90 ~ 90 (over 75% volume)
Power Handling: 1 watt
Polarization: RHCP