VL53L5CX gasket requirements with cover window and large air gap
As exposed in the Application Note AN5231 of the VL53L1CX, a gasket may be required to limit the negative crosstalk effect if a cover window and a large air gap were both present.
Is there any similar Application Note specific for the VL53L5CX model?
For example, the following specifications can be considered:
- VL53L5CX with window cover
- PCB and window are parallel to each other
- PCB to cover window distance = 3mm
- window thickness = 0.5mm
- ranging distance from 20mm to 1000mm
Could a gasket be required in these conditions?
Thank you