BlueNRG-LP Insufficient Resources
Hi,
Whenever i call aci_gatt_clt_disc_all_primary_services() or aci_gatt_clt_exchange_config(),
the stack returns BLE_STATUS_INSUFFICIENT_RESOURCES (0x88).
What exactly is insufficient? Is it the heap size of the stack is just busy?
What adjustment do i need to make to solve this problem?
Some backgrounds of my firmware:
Heap is set to 0x800
Using data length extension
Using coded PHY (S=8)
Using extended advertising and scanning
/* This file contains all the information needed to init the BLE stack v3.x.
* These constants and variables are used from the BLE stack v3.x
* to reserve RAM and FLASH according the application requests.
*/
/* Default number of link */
#define MIN_NUM_LINK_CONF (1)
/* Set supported max value for ATT_MTU enabled by the application */
#if (CONTROLLER_DATA_LENGTH_EXTENSION_ENABLED == 1) && defined(CONFIG_SW_OTA_DATA_LENGTH_EXT)
#define MAX_ATT_MTU_CONF (OTA_ATT_MTU_SIZE_CONF) /* OTA Client & Server supported ATT_MTU */
#else /* No data length extension support */
#define MAX_ATT_MTU_CONF (247)
#endif
/* Number of services requests from the hub_demo_config demo */
#define NUM_APP_GATT_SERVICES_CONF (1) /* 1 attributes x hub_demo_config demo services*/
/* Number of characteristics attributes requests from the hub_demo_config demo */
#define NUM_APP_GATT_CHAR_ATTRIBUTES_CONF (6) /* 6 attributes x hub_demo_config demo services characteristics*/
/* Number of attribute requests from the OTA */
#if defined (CONFIG_OTA_LOWER) || defined (CONFIG_OTA_HIGHER)
#define OTA_GATT_ATTRIBUTES_CONF (1+9) /* 10 for OTA service & characteristics */
#else /* NO OTA Service is required */
#define OTA_GATT_ATTRIBUTES_CONF (0) /* OTA service & characteristics */
#endif
/* Number of links needed for the hub_demo_config demo: 7
* Only 1 the default
*/
#define NUM_LINKS (7)
#define NUM_ADV_SETS_CONF (2)
#define NUM_AUX_SCAN_SLOTS_CONF (2)
#define WHITE_LIST_SIZE_LOG2_CONF (3)
#define L2CAP_MPS_CONF (247)
#define NUM_L2CAP_COCS_CONF (0)
#define NUM_SYNC_SLOTS_CONF (0)
#define MAX_NUM_CTE_ANTENNA_IDS (0)
#define MAX_NUM_CTE_IQ_SAMPLES (0)
#define ISR0_FIFO_SIZE (256)
#define ISR1_FIFO_SIZE (768)
#define USER_FIFO_SIZE (1024)
/* Number of GATT attributes needed for the hub_demo_config demo */
#define NUM_GATT_ATTRIBUTES (NUM_APP_GATT_SERVICES_CONF + NUM_APP_GATT_CHAR_ATTRIBUTES_CONF + OTA_GATT_ATTRIBUTES_CONF)
/* Additional number of memory blocks to be added to the minimum */
#define OPT_MBLOCKS_CONF (38)
/* Set the number of memory block for packet allocation */
#define MBLOCKS_COUNT (BLE_STACK_MBLOCKS_CALC(MAX_ATT_MTU_CONF, NUM_LINKS) + OPT_MBLOCKS_CONF)
#define NUM_OF_CONCURRENT_GATT_CLIENT_PROC_CONF (0)