Clarification on g-Range Variation in Drop Tests (ODR Impact) LSM6DSV320X kin Sensor tile box pro
Hi Team,
Greetings!
Mems studio is used and LSM6DSV320X is kept on the sensor tile box pro,
We are currently performing drop tests using the SensorTile Box pro platform mounted on a flat board casing. The tests are conducted from the same height under two configurations:
Wired mode with an ODR of ~7.6 kHz
Wireless mode with an ODR limited to ~1 kHz
While analyzing the accelerometer (high-g) data, we observe a variation in peak acceleration values of approximately ~20 g between different runs, even though the drop conditions are kept identical.
We would like to understand the following:
Is such a variation (~20 g) in peak acceleration expected under these conditions?
Could the difference in ODR (7.6 kHz vs 1 kHz) significantly impact the captured peak values for short-duration impact events?
Are there any known limitations in wireless mode (e.g., filtering, bandwidth constraints, or data handling) that could lead to underestimation of peak g values? and Free Fall interrupts is not observed eventhough free fall interrupts are enabled in wired connection
Do you recommend any best practices for accurately capturing high-impact events when comparing wired and wireless configurations?
From our initial understanding, the lower ODR in wireless mode may miss sharp impact peaks due to reduced temporal resolution, but we would appreciate your confirmation and any additional insights.
Looking forward to your guidance.
Thanks, and regards,
Ahilesh