LSM6DSV320X - Sensor Features
I am working with the LSM6DSV320X for vibration analysis and potential crash detection applications, and I have a few questions regarding its capabilities and system integration:
- Is the LSM6DSV320X considered a high-end processing device? Does it support on-board processing such as FFT, or is an external MCU required for such computations?
- What are the maximum bandwidth and measurement ranges (g for accelerometer and dps for gyroscope) available for the 6-axis IMU? How suitable are these for high-frequency vibration or crash event detection?
- How fast is the communication interface (I2C/SPI)? Can it reliably support high data rate streaming for real-time applications?
- Is it possible to integrate this sensor directly with a CAN bus, or is an external microcontroller required for CAN communication?
- Are there any development boards available that include this sensor for quick evaluation and prototyping?
I would appreciate guidance or references to relevant documentation.