Skip to main content
This topic has been closed for replies.
Best answer by Luca SEGHIZZI

The package is 2.5 x 3 x 0.83 mm and it is pin to pin compatible with all the IMU family of ST portfolio. No need to change your hardware design to upgrade to a new product enhanced of edge processing features. 

1 reply

Luca SEGHIZZI
Luca SEGHIZZIBest answer
Senior
February 17, 2023

The package is 2.5 x 3 x 0.83 mm and it is pin to pin compatible with all the IMU family of ST portfolio. No need to change your hardware design to upgrade to a new product enhanced of edge processing features.