Charge Controller suggestion to Charge lifepo4 Battery 80A
Hi,
We are looking for recommendations on a suitable topology and charge controller for charging a LiFePO₄ battery with the following requirements:
Input voltage: 9–36 VDC
Output voltage: 10–36 VDC
Output current: up to 80 A
We understand that a single IC may not support this current level, so we are considering a parallel architecture using multiple controllers. Kindly suggest an appropriate approach and suitable IC options.
Thanks,
BK