"Class D" Inverter?
I need a 100 kHz, sinusoidal AC constant-voltage power supply, feeding an inductive load.
Can i make a power inverter designed like a class D audio amplifier.
Except, instead of a speaker, it's a hungry power load that wants up to 20A, 5V AC power.
Can any chip or set of chips make this easy, for a 100W inverter?
- power source: 12V to 24V DC RMS
- analog input: 100 kHz sinusoid
- output: 0V to 5V RMS sinusoid, 100W
- up to 4 parallel inductive loads
- up to 5A per load x 4 loads = 20A max, continuous
- 20A x 5V = 100W continuous
- Inductive loads are coupled inductors
I assume to regulate output voltage, i would change the amplitude of the input sinewave.
Looking for lowest-parts-count solution.