Problems connecting to STEVAL-WPC86TX with STSW-WPSTUDIO
Following on from
Solved: Cannot connect STWBC86 to WPSTUDIO V1.8.4 - STMicroelectronics Community
I am still getting the "Unable to find an [TX]WBC86 device"' message when' I try to connect.
Originally the log file just showed the 'Failure to load DLL' message
I installed all the Visual C++ redistributable versions (2005/2008/2010/2012/2013/2015, x86 and x64) as suggested
The log file now shows read/write errors when trying to contact the board
I made a capture of the I2C bus on the board which is below, followed by the WPSTUDIO (v 2.2.5) log file

[{"Type":1,"Date":"2024-04-30","Time":"11:54:57.263 AM","ThreadId":"1","Message":"STSW-WPSTUDIO V2.2.5","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.200 AM","ThreadId":"16","Message":"ConnectionType: ADDRESS_SIZE_2_BYTES bytes","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.201 AM","ThreadId":"16","Message":"ReadChunk: 240 bytes","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.201 AM","ThreadId":"16","Message":"WriteChunk: 50 bytes","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.201 AM","ThreadId":"16","Message":"ConnectionType: ADDRESS_SIZE_2_BYTES bytes","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.201 AM","ThreadId":"16","Message":"ReadChunk: 4091 bytes","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.201 AM","ThreadId":"16","Message":"WriteChunk: 50 bytes","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.201 AM","ThreadId":"16","Message":"ConnectionType: ADDRESS_SIZE_2_BYTES bytes","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.201 AM","ThreadId":"16","Message":"ReadChunk: 55 bytes","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.201 AM","ThreadId":"16","Message":"WriteChunk: 55 bytes","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.202 AM","ThreadId":"16","Message":"ConnectionType: ADDRESS_SIZE_2_BYTES bytes","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.202 AM","ThreadId":"16","Message":"ReadChunk: 50 bytes","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.202 AM","ThreadId":"16","Message":"WriteChunk: 50 bytes","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.446 AM","ThreadId":"16","Message":"Could not find any HID dongle: E_STMICRO_DONGLE_NOT_FOUND","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.446 AM","ThreadId":"16","Message":"HidDongle enumerate in 245ms","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.450 AM","ThreadId":"16","Message":"DingDongle enumerate in 2ms","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.455 AM","ThreadId":"16","Message":"McpDongle enumerate in 5ms","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.640 AM","ThreadId":"16","Message":"FT260 Dongle[14] id: \\\\?\\hid#vid_0403&pid_6030&mi_00#7&14549fe0&0&0000#{4d1e55b2-f16f-11cf-88cb-001111000030}","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.651 AM","ThreadId":"16","Message":"FT260 Dongle[15] id: \\\\?\\hid#vid_0403&pid_6030&mi_01#7&f829de2&0&0000#{4d1e55b2-f16f-11cf-88cb-001111000030}","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.778 AM","ThreadId":"16","Message":"FT260 enumerate in 323ms","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.782 AM","ThreadId":"16","Message":"ConnectionType: ADDRESS_SIZE_2_BYTES bytes","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.782 AM","ThreadId":"16","Message":"ReadChunk: 50 bytes","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.783 AM","ThreadId":"16","Message":"WriteChunk: 50 bytes","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.799 AM","ThreadId":"16","Message":"FT260DongleConfig: FW Version: 0x1010300","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.800 AM","ThreadId":"16","Message":"FT260DongleConfig: Chip ID: 0x2600200","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.800 AM","ThreadId":"16","Message":"FT260DongleConfig: SAD: 0x61","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:06.800 AM","ThreadId":"16","Message":"FT260DongleConfig: ClockRate changed to Standard","TypeToView":"INFO"}
{"Type":2,"Date":"2024-04-30","Time":"11:55:07.892 AM","ThreadId":"16","Message":"FT260Dongle: Get Status timeout failed","TypeToView":"WARNING"}
{"Type":3,"Date":"2024-04-30","Time":"11:55:07.892 AM","ThreadId":"16","Message":"FT260Dongle: rawWriteRead Failed","TypeToView":"ERROR"}
{"Type":2,"Date":"2024-04-30","Time":"11:55:08.980 AM","ThreadId":"16","Message":"FT260Dongle: Get Status timeout failed","TypeToView":"WARNING"}
{"Type":3,"Date":"2024-04-30","Time":"11:55:08.980 AM","ThreadId":"16","Message":"FT260Dongle: rawWriteRead Failed","TypeToView":"ERROR"}
{"Type":2,"Date":"2024-04-30","Time":"11:55:10.075 AM","ThreadId":"16","Message":"FT260Dongle: Get Status timeout failed","TypeToView":"WARNING"}
{"Type":3,"Date":"2024-04-30","Time":"11:55:10.075 AM","ThreadId":"16","Message":"FT260Dongle: rawWriteRead Failed","TypeToView":"ERROR"}
{"Type":2,"Date":"2024-04-30","Time":"11:55:10.075 AM","ThreadId":"16","Message":"W[2] ex: FT260Dongle [rawWriteRead] : Failed","TypeToView":"WARNING"}
{"Type":2,"Date":"2024-04-30","Time":"11:55:10.088 AM","ThreadId":"16","Message":"[TX]WBC86 connection ex: FT260Dongle [rawWriteRead] : Failed","TypeToView":"WARNING"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:10.092 AM","ThreadId":"16","Message":"ConnectionType: ADDRESS_SIZE_2_BYTES bytes","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:10.093 AM","ThreadId":"16","Message":"ReadChunk: 50 bytes","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:10.094 AM","ThreadId":"16","Message":"WriteChunk: 50 bytes","TypeToView":"INFO"}
{"Type":3,"Date":"2024-04-30","Time":"11:55:10.095 AM","ThreadId":"16","Message":"FT260Dongle: I2c master Init/slave Adress","TypeToView":"ERROR"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:10.101 AM","ThreadId":"16","Message":"FT260DongleConfig: FW Version: 0x1010300","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:10.102 AM","ThreadId":"16","Message":"FT260DongleConfig: Chip ID: 0x2600200","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:10.102 AM","ThreadId":"16","Message":"FT260DongleConfig: SAD: 0x61","TypeToView":"INFO"}
{"Type":1,"Date":"2024-04-30","Time":"11:55:10.102 AM","ThreadId":"16","Message":"FT260DongleConfig: ClockRate changed to Standard","TypeToView":"INFO"}
{"Type":3,"Date":"2024-04-30","Time":"11:55:10.103 AM","ThreadId":"16","Message":"FT260Dongle: rawWriteRead Failed","TypeToView":"ERROR"}
{"Type":3,"Date":"2024-04-30","Time":"11:55:10.103 AM","ThreadId":"16","Message":"FT260Dongle: rawWriteRead Failed","TypeToView":"ERROR"}
{"Type":3,"Date":"2024-04-30","Time":"11:55:10.103 AM","ThreadId":"16","Message":"FT260Dongle: rawWriteRead Failed","TypeToView":"ERROR"}
{"Type":2,"Date":"2024-04-30","Time":"11:55:10.103 AM","ThreadId":"16","Message":"W[2] ex: FT260Dongle [rawWriteRead] : Failed","TypeToView":"WARNING"}
{"Type":2,"Date":"2024-04-30","Time":"11:55:10.115 AM","ThreadId":"16","Message":"[TX]WBC86 connection ex: FT260Dongle [rawWriteRead] : Failed","TypeToView":"WARNING"}]