Skip to main content
Prabhu1
Associate II
June 29, 2021
Solved

Antenna Specifications provided along with ST25RU3993-HPEV kit as accessories.

  • June 29, 2021
  • 1 reply
  • 672 views

As per the latest product brief DB4247 Rev 3 (May 2021) it says the accessories list containing PCB and Patch Antenna.

Where I can find specification of the both the antenna (Gain, Bandwidth, EU/USA details)

Data brief - ST25RU3993-HPEV - RAIN® (UHF) RFID reader evaluation kit

Please share the list for better understanding to configure the transmit power.

regards

Prabhu

This topic has been closed for replies.
Best answer by Bart Herse

Dear SKann.1,

the included patch antennas are:

1 x SlimLine A5020 FCC variant from Times-7

1 x SlimLine A5020 ETSI variant from Times-7

The PCB Near-Field antenna is a STM custom built antenna

  • VSWR: 1.2 (typical)
  • no far field (Gain < -20 dB)
  • magnetic field is concentrated in the center of the antenna (see image)0693W00000CzoPuQAJ.png

The transmit power of the reader can be adjusted in the GUI.

Please refer to the GUI user manual for more information.

Cheers,

B

1 reply

Bart Herse
Bart HerseBest answer
Technical Moderator
July 16, 2021

Dear SKann.1,

the included patch antennas are:

1 x SlimLine A5020 FCC variant from Times-7

1 x SlimLine A5020 ETSI variant from Times-7

The PCB Near-Field antenna is a STM custom built antenna

  • VSWR: 1.2 (typical)
  • no far field (Gain < -20 dB)
  • magnetic field is concentrated in the center of the antenna (see image)0693W00000CzoPuQAJ.png

The transmit power of the reader can be adjusted in the GUI.

Please refer to the GUI user manual for more information.

Cheers,

B