Hello Naresh1,
This is our recommended PCB layer stack:

- Total thickness: ~1.6mm
-
- Pro:
- Signal and power lines separated -> Good EMC performance (shielding of power plane/lines and signal lines)
- More flexibility regarding trace routing -> Feasible for complex ICs and/or circuits.
- Tight coupling between signal layers and the return planes
- Good compromise between EMC performance and costs
- Contra:
- Not feasible for very complex ICs and/or circuits routing (which require more routing layer), ok for ST25R
- Loss in interplane capacitance between the power and ground planes due to distance between power and ground plane.
- Additional parasitic capacitance (~4pF, layout dependent) on the matching network traces.
Information about our PCB layout guidelines can be found in the associated application note.
For Example ST25R500: AN6279 - Layout recommendations for the design of boards with the ST25R300,
ST25R501 and ST25R500 device
This AN6279 will soon receive an update to also cover the ST25R210.
BR Travis