B-G431B-ESC1 Motor Profiler "Over Voltage"
I'm using ST Motor Pilot V1.1.5 with eval board B-G431B-ESC1.
Motor: IBL-100SW-1 http://www.itomotor.com/product/detail/67.html
Motor Profiler Configuration:
Pole Pairs: 3
Max Speed: 2000 RPM
Max peak current: 5 A
Magnetic: I-PMSM
ld/Lq: 1
After starting the profiler, the motor tries to start. But then, after a few seconds the profiler stops and shows the fault message "Over Voltage". This happens even if supply voltage is only 12 V. The oscilloscope shows that PWM peak voltage starts with 12 V and then rises up until more than 30 V between GND and motor phases.