Debug autentification with certificate on STM32H563
Hi.
How can i connect a debug session to a device with product-state: closed and non secure software (no TZ active)
without full regression.
I have create the password.bin file and two certificate files with TrustZone Package Creator:
- - DA with password
- - DA with certificate
But i can't get a connetion to the device, neither with the password nor with the certificate file.
The message is: Wrong key file path.
But the key-file exist's and the path exists.
Does anyone know, how to connect?
-------------------------------------------------------------------
STM32CubeProgrammer v2.18.0
-------------------------------------------------------------------
Permission request submitted : 2
Warning: Wrong key file path: D:\Projekte\ST\Product_State_Protection\password.bin
Certificate file path submitted : D:\Projekte\ST\Product_State_Protection\DAH5_ConfigWithPassword.obk
Start Debug Authentication Sequence
Open SDM Lib
SDMOpen : 624 : open : SDM API v1.0
SDMOpen : 625 : open : SDM Library version v1.2.0
open_comms : 513 : open : Asserting target reset
open_comms : 517 : open : Writing magic number
open_comms : 537 : open : De-asserting target reset
open_comms : 584 : open : Communication with the target established successfully
discovery: permission if authorized...........:(a/14) ==> Full Regression
SDMOpen : 624 : open : SDM API v1.0
SDMOpen : 625 : open : SDM Library version v1.2.0
open_comms : 513 : open : Asserting target reset
open_comms : 517 : open : Writing magic number
open_comms : 537 : open : De-asserting target reset
open_comms : 584 : open : Communication with the target established successfully
[00%] discovery command
[10%] sending discovery command
[20%] receiving discovery
[40%] loading credentials