SFI : Error: RSS internal system error or License is invalid!
Device details :
ST-LINK SN : 002F003F3137510539383538
ST-LINK FW : V3J9M3B5S1
Board : STLINK-V3SET
Voltage : 3.76V
SWD freq : 24000 KHz
Connect mode: Hot Plug
Reset mode : Software reset
Device ID : 0x480
Revision ID : --
Device name : STM32H7A/B
Flash size : 2 MBytes
Device type : MCU
Device CPU : Cortex-M7
BL Version : 0x91
When trying to program SFI file to device getting below error
Error: SECURITY State Fail
Error: Invalid state after SFI install !
Error: RSS internal system error or License is invalid !
SFI creation :
on
Full logs:
./STM32_Programmer_CLI -c port=swd mode=HOTPLUG -sfi protocol=static /home/analog/drive/SFIFiles/sbsfu_rdp_bb.sfi hsm=1 slot=1
-------------------------------------------------------------------
STM32CubeProgrammer v2.10.0
-------------------------------------------------------------------
ST-LINK SN : 002F003F3137510539383538
ST-LINK FW : V3J9M3B5S1
Board : STLINK-V3SET
Voltage : 3.76V
SWD freq : 24000 KHz
Connect mode: Hot Plug
Reset mode : Software reset
Device ID : 0x480
Revision ID : --
Device name : STM32H7A/B
Flash size : 2 MBytes
Device type : MCU
Device CPU : Cortex-M7
BL Version : 0x91
Protocol Information : static
SFI File Information :
SFI file path : /home/analog/drive/SFIFiles/sbsfu_rdp_bb.sfi
SFI HSM slot ID : 1
SFI header information :
SFI protocol version : 2
SFI total number of areas : 9
SFI image version : 2
SFI Areas information :
Parsing Area 1/9 :
Area type : F
Area size : 688
Area destination address : 0x8000000
Parsing Area 2/9 :
Area type : F
Area size : 20400
Area destination address : 0x8000400
Parsing Area 3/9 :
Area type : F
Area size : 2704
Area destination address : 0x8006000
Parsing Area 4/9 :
Area type : F
Area size : 176
Area destination address : 0x8007000
Parsing Area 5/9 :
Area type : F
Area size : 72848
Area destination address : 0x8007100
Parsing Area 6/9 :
Area type : P
Area size : 32
Area destination address : 0x81ff000
Parsing Area 7/9 :
Area type : R
Area size : 32
Area destination address : 0x81ff000
Parsing Area 8/9 :
Area type : F
Area size : 29024
Area destination address : 0x8028000
Parsing Area 9/9 :
Area type : C
Area size : 36
Area destination address : 0x0
Reading the chip Certificate...
Requesting Chip Certificate from device ...
Get Certificate done successfully
requesting license for the current STM32 device
Init Communication ...
ldm_LoadModule(): loading module "./libstp11_SAM.so" ...
ldm_LoadModule: OK loading library "./libstp11_SAM.so": 0x018ED970 ...
C_GetFunctionList() returned 0x00000000, g_pFunctionList=0x5F696060
P11 lib initialization Success!
Opening session with solt ID 1...
Succeed to Open session with reader solt ID 1
Succeed to generate license for the current STM32 device
Closing session with reader slot ID 1...
Session closed with reader slot ID 1
Closing communication with HSM...
Communication closed with HSM
Succeed to get License for Firmware from HSM slot ID 1
Starting Firmware Install operation...
Activating security...
Warning: Option Byte: SECURITY, value: 0x1, was not modified.
Warning: Option Bytes are unchanged, Data won't be downloaded
Time elapsed during option Bytes configuration: 00:00:00.002
Activating security Success
Setting write mode to SFI
Warning: Option Byte: SECURITY, value: 0x1, was not modified.
Warning: Option Byte: ST_RAM_SIZE, value: 0x3, was not modified.
Warning: Option Bytes are unchanged, Data won't be downloaded
Time elapsed during option Bytes configuration: 00:00:00.002
Succeed to set write mode for SFI
Starting SFI part 1
Writing license to address 0x24020800
Writing Img header to address 0x24021000
Writing areas and areas wrapper...
RSS process started...
RSS command execution OK
RSS complete Value = 0x16
Reconnecting...
ST-LINK SN : 002F003F3137510539383538
ST-LINK FW : V3J9M3B5S1
Board : STLINK-V3SET
Voltage : 3.76V
SWD freq : 24000 KHz
Connect mode: Hot Plug
Reset mode : Software reset
Device ID : 0x480
Revision ID : --
Reconnected !
Error: SECURITY State Fail
Error: Invalid state after SFI install !
Error: RSS internal system error or License is invalid !
Aborting...
Time elapsed during option Bytes configuration: 00:00:00.019
Time elapsed during option Bytes configuration: 00:00:00.028
Waiting 8s for end of regression...
Display OB after Abort for sanity check
OPTION BYTES BANK: 0
Read Out Protection:
RDP : 0xAA (Level 0, no protection)
BOR Level:
BOR_LEV : 0x0 (reset level OFF)
User Configuration:
IWDG1_SW : 0x1 (Independent watchdog is controlled by software)
NRST_STOP : 0x1 (STOP mode on Domain 1 is entering without reset)
NRST_STBY : 0x1 (STANDBY mode on Domain 1 is entering without reset)
VDDMMC_HSLV : 0x0 (I/O speed optimization at low-voltage disabled)
IWDG_FZ_STOP : 0x1 (Independent watchdog is running in STOP mode)
IWDG_FZ_SDBY : 0x1 (Independent watchdog is running in STANDBY mode)
SECURITY : 0x1 (Security feature enabled)
VDDIO_HSLV : 0x0 (Product working in the full voltage range,I/O speed optimization at low-voltage disabled)
SWAP_BANK_OPT: 0x0 (after boot loading, no swap for user sectors)
Boot address Option Bytes:
BOOT_CM7_ADD0: 0x800 (0x8000000)
BOOT_CM7_ADD1: 0x1FF0 (0x1FF00000)
PCROP Protection:
PROT_AREA_START1: 0x777 (0x8077700)
PROT_AREA_END1: 0x0 (0x80000FF)
DMEP1 : 0x1 (Flash Bank 1 PCROP zone is erased when RDP level regression (change from level 1 to 0) occurs)
PROT_AREA_START2: 0x777 (0x8177700)
PROT_AREA_END2: 0x0 (0x81000FF)
DMEP2 : 0x1 (Flash Bank 2 PCROP zone is erased when RDP level regression (change from level 1 to 0) occurs)
Secure Protection:
SEC_AREA_START1: 0x777 (0x8077700)
SEC_AREA_END1: 0x0 (0x80000FF)
DMES1 : 0x1 (Flash Bank 1 secure area is erased when RDP level regression (change from level 1 to 0) occurs)
SEC_AREA_START2: 0x777 (0x8177700)
SEC_AREA_END2: 0x0 (0x81000FF)
DMES2 : 0x1 (Flash Bank 2 secure area is erased when RDP level regression (change from level 1 to 0) occurs)
DTCM RAM Protection:
ST_RAM_SIZE : 0x3 (16 KB)
Write Protection:
nWRP0 : 0x1 (Write protection not active)
...
nWRP63 : 0x1 (Write protection not active)
Abort SUCCESS
Error: /home/analog/drive/SFIFiles/sbsfu_rdp_bb.sfi SFI file Install Operation Failure! Please, try again