trying to import one project to cubeide 1.5
Project imported:
D:\Vrund\STM32CubeExpansion_SBSFU_V2.4.0\Projects\STM32F413H-Discovery\Applications\1_Image
Issue faced:
15:42:35 **** Build of configuration Debug for project STM32F413H_DISCOVERY_1_Image_SECoreBin ****
make all
Building file: D:/Vrund/STM32CubeExpansion_SBSFU_V2.4.0/Middlewares/ST/STM32_Secure_Engine/Core/se_bootinfo.c
Invoking: MCU GCC Compiler
D:\Vrund\STM32CubeExpansion_SBSFU_V2.4.0\Projects\STM32F413H-Discovery\Applications\1_Image\1_Image_SECoreBin\SW4STM32\STM32F413H_DISCOVERY_1_Image_SECoreBin\Debug
arm-none-eabi-gcc -mcpu=cortex-m4 -mthumb -mfloat-abi=softfp -mfpu=fpv4-sp-d16 -DSTM32F413xx -DUSE_HAL_DRIVER -DUSE_STM32F413H_DISCOVERY -I"D:/Vrund/STM32CubeExpansion_SBSFU_V2.4.0/Projects/STM32F413H-Discovery/Applications/1_Image/1_Image_SECoreBin/Inc" -I"D:/Vrund/STM32CubeExpansion_SBSFU_V2.4.0/Drivers/CMSIS/Device/ST/STM32F4xx/Include" -I"D:/Vrund/STM32CubeExpansion_SBSFU_V2.4.0/Drivers/CMSIS/Include" -I"D:/Vrund/STM32CubeExpansion_SBSFU_V2.4.0/Drivers/STM32F4xx_HAL_Driver/Inc" -I"D:/Vrund/STM32CubeExpansion_SBSFU_V2.4.0/Drivers/BSP/STM32F413H-Discovery" -I"D:/Vrund/STM32CubeExpansion_SBSFU_V2.4.0/Drivers/BSP/Components/Common" -I"D:/Vrund/STM32CubeExpansion_SBSFU_V2.4.0/Utilities/Fonts" -I"D:/Vrund/STM32CubeExpansion_SBSFU_V2.4.0/Middlewares/ST/STM32_Cryptographic/Fw_Crypto/STM32F4/Inc" -I"D:/Vrund/STM32CubeExpansion_SBSFU_V2.4.0/Middlewares/ST/STM32_Secure_Engine/Core" -I"D:/Vrund/STM32CubeExpansion_SBSFU_V2.4.0/Middlewares/ST/STM32_Secure_Engine/Key" -I"D:/Vrund/STM32CubeExpansion_SBSFU_V2.4.0/Projects/STM32F413H-Discovery/Applications/1_Image/1_Image_SBSFU/SBSFU/App" -I"D:/Vrund/STM32CubeExpansion_SBSFU_V2.4.0/Projects/STM32F413H-Discovery/Applications/1_Image/1_Image_SBSFU/SBSFU/Target" -I"D:/Vrund/STM32CubeExpansion_SBSFU_V2.4.0/Projects/STM32F413H-Discovery/Applications/1_Image/Linker_Common/SW4STM32" -Os -g3 -Wall -fmessage-length=0 -Wno-strict-aliasing -ffunction-sections -c -fmessage-length=0 -MMD -MP -MF"Middlewares/STM32_Secure_Engine/se_bootinfo.d" -MT"Middlewares/STM32_Secure_Engine/se_bootinfo.o" -o "Middlewares/STM32_Secure_Engine/se_bootinfo.o" "D:/Vrund/STM32CubeExpansion_SBSFU_V2.4.0/Middlewares/ST/STM32_Secure_Engine/Core/se_bootinfo.c"
In file included from D:/Vrund/STM32CubeExpansion_SBSFU_V2.4.0/Middlewares/ST/STM32_Secure_Engine/Core/se_def.h:29:0,
from D:/Vrund/STM32CubeExpansion_SBSFU_V2.4.0/Middlewares/ST/STM32_Secure_Engine/Core/se_bootinfo.h:29,
from D:/Vrund/STM32CubeExpansion_SBSFU_V2.4.0/Middlewares/ST/STM32_Secure_Engine/Core/se_bootinfo.c:22:
c:\users\20033229\.eclipse\com.st.stm32cube.ide.mcu.rcp.product_1.5.1_1734239050_win32_win32_x86_64\plugins\fr.ac6.mcu.externaltools.arm-none.win32_1.17.0.201812190825\tools\compiler\lib\gcc\arm-none-eabi\7.3.1\include\stdint.h:9:16: fatal error: stdint.h: No such file or directory
# include_next <stdint.h>
^~~~~~~~~~
compilation terminated.
make: *** [Middlewares/STM32_Secure_Engine/se_bootinfo.o] Error 1
Middlewares/STM32_Secure_Engine/subdir.mk:43: recipe for target 'Middlewares/STM32_Secure_Engine/se_bootinfo.o' failed
"make all" terminated with exit code 2. Build might be incomplete.
Regards,
Vrund