Error compile simulator
Hello ST community,
i hope you can help me with this error
I am developping touchgfx application and i nedd to display water volume in the screen, so i made some changes in my code and i compile with stm32ide i build it , the console show no error when i return to touchgfx designer to run simulator it shows this in terminal i will display it in code example to make things clear:
$ make -f simulator/gcc/Makefile -j6
Reading ./application.config
Reading ./target.config
Cleaning generated files from generated/texts and generated/fonts.
Generating generated/fonts/include/fonts/GeneratedFont.hpp
Generating generated/fonts/src/GeneratedFont.cpp
Generating generated/fonts/include/fonts/UnmappedDataFont.hpp
Generating generated/fonts/src/UnmappedDataFont.cpp
Generating generated/fonts/include/fonts/CachedFont.hpp
Generating generated/fonts/src/CachedFont.cpp
Generating generated/fonts/include/fonts/FontCache.hpp
Generating generated/fonts/src/FontCache.cpp
Generating generated/fonts/src/ApplicationFontProvider.cpp
Generating generated/fonts/include/fonts/ApplicationFontProvider.hpp
Generating generated/texts/include/texts/TextKeysAndLanguages.hpp
Generating generated/texts/include/texts/TypedTextDatabase.hpp
Generating generated/texts/src/TypedTextDatabase.cpp
Generating generated/texts/src/Texts.cpp
Generating generated/texts/src/LanguageGb.cpp
Generating generated/fonts/src/Font_verdana_10_4bpp_0.cpp
Generating generated/fonts/src/Table_verdana_10_4bpp.cpp
Generating generated/fonts/src/Kerning_verdana_10_4bpp.cpp
Generating generated/fonts/src/Font_verdana_20_4bpp_0.cpp
Generating generated/fonts/src/Table_verdana_20_4bpp.cpp
Generating generated/fonts/src/Kerning_verdana_20_4bpp.cpp
Generating generated/fonts/src/Font_verdana_30_4bpp_0.cpp
Generating generated/fonts/src/Table_verdana_30_4bpp.cpp
Generating generated/fonts/src/Kerning_verdana_30_4bpp.cpp
Generating generated/fonts/src/Font_verdana_40_4bpp_0.cpp
Generating generated/fonts/src/Table_verdana_40_4bpp.cpp
Generating generated/fonts/src/Kerning_verdana_40_4bpp.cpp
Generating generated/fonts/src/Font_verdana_50_4bpp_0.cpp
Generating generated/fonts/src/Table_verdana_50_4bpp.cpp
Generating generated/fonts/src/Kerning_verdana_50_4bpp.cpp
Generating generated/fonts/src/VectorFontRendererBuffers.cpp
Compiling gui/src/controlmonitoringscreen_screen/ControlMonitoringScreenView.cpp
Compiling gui/src/controlmonitoringscreen_screen/ControlMonitoringScreenPresenter.cpp
Compiling gui/src/screensaver_screen/ScreenSaverView.cpp
Compiling gui/src/screensaver_screen/ScreenSaverPresenter.cpp
Compiling gui/src/model/Model.cpp
Compiling gui/src/common/FrontendApplication.cpp
gui/src/model/Model.cpp:4:10: fatal error: FreeRTOS.h: No such file or directory
#include "FreeRTOS.h"
^~~~~~~~~~~~
compilation terminated.
generated/simulator/gcc/Makefile:196: recipe for target 'build/MINGW32_NT-6.2/gui/src/model/Model.o' failed
make[2]: *** [build/MINGW32_NT-6.2/gui/src/model/Model.o] Error 1
make[2]: *** Waiting for unfinished jobs....
In file included from In file included from generated/gui_generated/include/gui_generated/controlmonitoringscreen_screen/ControlMonitoringScreenViewBase.hpp:9:0generated/gui_generated/include/gui_generated/controlmonitoringscreen_screen/ControlMonitoringScreenViewBase.hpp:9:0,
from ,
from gui/include/gui/controlmonitoringscreen_screen/ControlMonitoringScreenView.hpp:4gui/include/gui/controlmonitoringscreen_screen/ControlMonitoringScreenView.hpp:4,
from ,
from gui/src/controlmonitoringscreen_screen/ControlMonitoringScreenView.cpp:1gui/src/controlmonitoringscreen_screen/ControlMonitoringScreenPresenter.cpp:1:
:
gui/include/gui/controlmonitoringscreen_screen/ControlMonitoringScreenPresenter.hpp:6:10:gui/include/gui/controlmonitoringscreen_screen/ControlMonitoringScreenPresenter.hpp:6:10: fatal error: fatal error: main.h: No such file or directory
#include main.h: No such file or directory
#include
^~~~~~~~^~~~~~~~
ccoommppiillaattiioonn tteerrmmiinnaatteedd..
generated/simulator/gcc/Makefile:196: recipe for target 'build/MINGW32_NT-6.2/gui/src/controlmonitoringscreen_screen/ControlMonitoringScreenView.o' failed
make[2]: *** [build/MINGW32_NT-6.2/gui/src/controlmonitoringscreen_screen/ControlMonitoringScreenView.o] Error 1
generated/simulator/gcc/Makefile:196: recipe for target 'build/MINGW32_NT-6.2/gui/src/controlmonitoringscreen_screen/ControlMonitoringScreenPresenter.o' failed
make[2]: *** [build/MINGW32_NT-6.2/gui/src/controlmonitoringscreen_screen/ControlMonitoringScreenPresenter.o] Error 1
gui/src/screensaver_screen/ScreenSaverPresenter.cpp:3:10: fatal error: main.h: No such file or directory
#include "main.h"
^~~~~~~~
compilation terminated.
generated/simulator/gcc/Makefile:196: recipe for target 'build/MINGW32_NT-6.2/gui/src/screensaver_screen/ScreenSaverPresenter.o' failed
make[2]: *** [build/MINGW32_NT-6.2/gui/src/screensaver_screen/ScreenSaverPresenter.o] Error 1
generated/simulator/gcc/Makefile:155: recipe for target 'generate_assets' failed
make[1]: *** [generate_assets] Error 2
simulator/gcc/Makefile:32: recipe for target 'all' failed
make: *** [all] Error 2
this is Model.cpp:
#include <gui/model/Model.hpp>
#include <gui/model/ModelListener.hpp>
#include "FreeRTOS.h"
#include "queue.h"
#include "task.h"
#include "main.h"
unsigned int counter =0;
struct monitoringSetting monitoringSettingData2 = {0};
unsigned int uiWL =0;
extern "C"
{
xQueueHandle messageQ;
xQueueHandle messageQ2;
}
Model::Model() : modelListener(0)
{
messageQ = xQueueGenericCreate(1,1,0);
}
void Model::tick()
{
if(pdTRUE == xQueueReceive(messageQ,&counter, 0 )){
modelListener->setNewValue(monitoringSettingData2);
}
}
this is ModelListener.hpp:
#ifndef MODELLISTENER_HPP
#define MODELLISTENER_HPP
#include <gui/model/Model.hpp>
class ModelListener
{
public:
ModelListener() : model(0) {}
virtual ~ModelListener() {}
void bind(Model* m)
{
model = m;
}
virtual void setNewValue(struct monitoringSetting monitoringSettingData);
protected:
Model* model;
};
#endif // MODELLISTENER_HPP
this is controlMonitoringScreenview.cpp:
#include <gui/controlmonitoringscreen_screen/ControlMonitoringScreenView.hpp>
int testToRemove = 0;
#define FORCE_STATE_ON 0
#define FORCE_STATE_OFF 1
#define TOUCHABLE_LOCK 0
#define TOUCHABLE_UNLOCK 1
#define ALPHA_MIN 100
#define ALPHA_MAX 255
ControlMonitoringScreenView::ControlMonitoringScreenView()
{
}
void ControlMonitoringScreenView::setupScreen()
{
ControlMonitoringScreenViewBase::setupScreen();
}
void ControlMonitoringScreenView::tearDownScreen()
{
ControlMonitoringScreenViewBase::tearDownScreen();
}
void ControlMonitoringScreenView::updateVal(struct monitoringSetting monitoringSettingDataTODELETE){
//Unicode::snprintf(textArea1Buffer, TEXTAREA1_SIZE,"%d",newValue);
unsigned int iHumidity = (int)(monitoringSettingData.pstDHT_Monitor.fHumidity);
unsigned int uiTempC = (int)(monitoringSettingData.pstDHT_Monitor.fTemperature);
unsigned int uiVolPer = (int)(LITER_TO_PERCENTAGE(monitoringSettingData.fPT1_Monitor));
unsigned int uiVolL = (int)(monitoringSettingData.fPT1_Monitor);
AirHumidityValue.setValue(iHumidity);
AirTemperatureValue.setValue(uiTempC);
WaterLevelPercentage.setValue(uiVolPer);
WaterLevelLiters.setValue(uiVolL);
WaterLevelProgressBar.setValue(uiVolPer);
/*TODO rajouter l'algorithmie pour la modification de l'�tat du bouton water service � partir de gucWS_mode*/
if(FORCING_STOP_TRUE == gucWS_mode){
WaterServiceControl.setTouchable(TOUCHABLE_LOCK);
WaterServiceControl.forceState(FORCE_STATE_OFF);
WaterServiceControl.invalidate();
WaterServiceControl.setTouchable(TOUCHABLE_UNLOCK);
gucWS_mode = FORCING_STOP_FALSE;
}
/*Condition to stop water production and switch button to OFF*/
if(YES == bIsStoppingWaterProduction){
WaterProductionControl.setTouchable(TOUCHABLE_LOCK);
WaterProductionControl.forceState(FORCE_STATE_OFF);
WaterProductionControl.invalidate();
WaterProductionControl.setTouchable(TOUCHABLE_UNLOCK);
bIsStoppingWaterProduction = NO;
}
/*Makes the water production button non controllable*/
//TODO 1 make the button transparent and add a "FULL" view visible in the place of the button
if(YES == bIsFullWater){
WaterProductionControl.setTouchable(TOUCHABLE_LOCK);
}
/*Makes the water production button controllable again*/
//TODO 2 make the button visible again the "FULL" view transparent, once TODO 1 is done
if(NO == bIsFullWater){
WaterProductionControl.setTouchable(TOUCHABLE_UNLOCK);
}
/*Condition to restart water production and switch button to ON*/
if(YES == bIsRestartingWaterProduction){
WaterProductionControl.setTouchable(TOUCHABLE_LOCK);
WaterProductionControl.forceState(FORCE_STATE_ON);
WaterProductionControl.invalidate();
WaterProductionControl.setTouchable(TOUCHABLE_UNLOCK);
bIsRestartingWaterProduction = NO;
}
guiWS_state = WaterServiceControl.getState();
guiWP_state = WaterProductionControl.getState();
}
this is the ControlMonitoringScreenPresenter.hpp:
#ifndef CONTROLMONITORINGSCREENPRESENTER_HPP
#define CONTROLMONITORINGSCREENPRESENTER_HPP
#include <gui/model/ModelListener.hpp>
#include <mvp/Presenter.hpp>
#include "main.h"
using namespace touchgfx;
class ControlMonitoringScreenView;
class ControlMonitoringScreenPresenter : public touchgfx::Presenter, public ModelListener
{
public:
ControlMonitoringScreenPresenter(ControlMonitoringScreenView& v);
/**
* The activate function is called automatically when this screen is "switched in"
* (ie. made active). Initialization logic can be placed here.
*/
virtual void activate();
/**
* The deactivate function is called automatically when this screen is "switched out"
* (ie. made inactive). Teardown functionality can be placed here.
*/
virtual void deactivate();
virtual ~ControlMonitoringScreenPresenter() {}
void setNewValue(struct monitoringSetting monitoringSettingData);
private:
ControlMonitoringScreenPresenter();
ControlMonitoringScreenView& view;
};
#endif // CONTROLMONITORINGSCREENPRESENTER_HPP
this is the ControlMonitoringScreenView.hpp:
#ifndef CONTROLMONITORINGSCREENVIEW_HPP
#define CONTROLMONITORINGSCREENVIEW_HPP
#include <gui_generated/controlmonitoringscreen_screen/ControlMonitoringScreenViewBase.hpp>
#include <gui/controlmonitoringscreen_screen/ControlMonitoringScreenPresenter.hpp>
#include "main.h"
class ControlMonitoringScreenView : public ControlMonitoringScreenViewBase
{
public:
ControlMonitoringScreenView();
virtual ~ControlMonitoringScreenView() {}
virtual void setupScreen();
virtual void tearDownScreen();
void updateVal (struct monitoringSetting monitoringSettingData);
protected:
};
#endif // CONTROLMONITORINGSCREENVIEW_HPP