ADV7280A-M Driver Issue on STM32MP2 Yocto System
Hello everyone,
I am currently using the ADV7280A-M with an STM32MP2 YOCTO system. I found the related driver adv7180.c and successfully loaded the driver. Following the instructions in [1], I conducted tests, but I keep encountering the following errors, or the process gets stuck at "New Clock: GstSystemClock". I would like to ask if anyone has experienced similar issues?
Below is the output from running the gst-launch command:
media-ctl -d platform:48030000.dcmipp -r
media-ctl -d platform:48030000.dcmipp -l '"48020000.csi":1->"dcmipp_input":0[1]'
media-ctl -d platform:48030000.dcmipp -l "'dcmipp_input':2->'dcmipp_main_isp':0[1]"
media-ctl -d platform:48030000.dcmipp --set-v4l2 "'adv7180 2-0021':0[fmt:UYVY8_1X16/720x480]"
media-ctl -d platform:48030000.dcmipp --set-v4l2 "'48020000.csi':1[fmt:UYVY8_1X16/720x480]"
media-ctl -d platform:48030000.dcmipp --set-v4l2 "'dcmipp_input':2[fmt:UYVY8_1X16/720x480 field:none]"
media-ctl -d platform:48030000.dcmipp --set-v4l2 "'dcmipp_main_isp':1[fmt:RGB888_1X24/720x480 field:none]"
media-ctl -d platform:48030000.dcmipp --set-v4l2 "'dcmipp_main_postproc':0[compose:(0,0)/720x480]"
media-ctl -d platform:48030000.dcmipp --set-v4l2 "'dcmipp_main_postproc':1[fmt:RGB888_1X24/720x480]"
export main_capture_dev=$(media-ctl -d "platform:48030000.dcmipp" -e "dcmipp_main_capture")
gst-launch-1.0 v4l2src device=$main_capture_dev ! "video/x-raw, format=RGB16, width=720, height=480, framerate=30/1" ! queue ! waylandsink fullscreen=trueHere is the output after running the command:
(gst-launch-1.0:1344): GStreamer-Wayland-CRITICAL **: 05:17:41.603: gst_wl_window_ensure_fullscreen: assertion 'self' failed
Setting pipeline to PAUSED ...
Pipeline is live and does not need PREROLL ...
Pipeline i[ 42.741244] dcmipp 48030000.dcmipp: failed to start source subdev streaming (-2)
[ 42.748510] dcmipp 48030000.dcmipp: failed to start source subdev streaming (-2)
s PREROLLED ...
Setting pipeline to PLAYING ...
New clock: GstSystemClock
Here is my Device Tree:
&csi {
status = "okay";
/* USER CODE BEGIN csi */
vdd-supply = <&scmi_vddcore>;
vdda18-supply = <&scmi_v1v8>;
ports{
#address-cells = <1>;
#size-cells = <0>;
port@0{
reg = <0>;
csi_sink:endpoint{
remote-endpoint = <&adv7280am_ep>;
bus-type = <4>;
data-lanes = <0>;
};
};
port@1{
reg = <1>;
csi_source:endpoint{
remote-endpoint = <&dcmipp_0>;
};
};
};
/* USER CODE END csi */
};
&dcmipp {
status = "okay";
/* USER CODE BEGIN dcmipp */
port{
dcmipp_0:endpoint{
remote-endpoint = <&csi_source>;
bus-type = <4>;
};
};
/* USER CODE END dcmipp */
};
&i2c4 {
pinctrl-names = "default", "sleep";
pinctrl-0 = <&i2c4_pins_mx>;
pinctrl-1 = <&i2c4_sleep_pins_mx>;
status = "okay";
/* USER CODE BEGIN i2c4 */
i2c-scl-rising-time-ns = <108>; //108
i2c-scl-falling-time-ns = <12>;
clock-frequency = <400000>;
/delete-property/ dmas;
/delete-property/ dma-names;
// adv7280am
adv7280am: adv7280am@21 {
compatible = "adi,adv7280-m";
reg = <0x21>;
status = "okay";
reset-gpios = <&gpioi 4 GPIO_ACTIVE_LOW>;
powerdown-gpios = <&gpioi 3 GPIO_ACTIVE_LOW>;
interrupts = <6 IRQ_TYPE_LEVEL_LOW>;
interrupt-parent = <&gpioz>;
interrupt-names = "adv7280m_intrq";
port {
adv7280am_ep: endpoint {
remote-endpoint = <&csi_sink>;
data-lanes = <1>;
clock-lanes = <0>;
link-frequencies = /bits/ 64 <270000000>;
};
};
};
/* USER CODE END i2c4 */
};
i2c:
0 1 2 3 4 5 6 7 8 9 a b c d e f
00: -- -- -- -- -- -- -- --
10: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- --
20: -- UU -- -- -- -- -- -- -- -- -- -- -- -- -- --
30: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- --
40: -- -- UU -- UU -- -- -- -- -- -- -- -- -- -- --
50: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- --
60: -- -- -- -- -- -- -- -- -- -- -- -- -- -- -- --
70: -- -- -- -- -- -- -- --media-ctl:
Media controller API version 6.6.48
Media device information
------------------------
driver dcmipp
model DCMIPP MDEV
serial
bus info platform:48030000.dcmipp
hw revision 0x30
driver version 6.6.48
Device topology
- entity 1: dcmipp_input (4 pads, 5 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev0
pad0: Sink
[stream:0 fmt:RGB565_2X8_LE/640x480 field:none colorspace:rec709]
<- "dcmipp_tpg":0 []
<- "48020000.csi":1 [ENABLED]
pad1: Source
[stream:0 fmt:RGB565_2X8_LE/640x480 field:none colorspace:rec709]
-> "dcmipp_dump_postproc":0 []
pad2: Source
[stream:0 fmt:RGB565_2X8_LE/640x480 field:none colorspace:rec709]
-> "dcmipp_main_isp":0 []
pad3: Source
[stream:0 fmt:RGB565_2X8_LE/640x480 field:none colorspace:rec709]
-> "dcmipp_aux_postproc":0 []
- entity 6: dcmipp_dump_postproc (2 pads, 2 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev1
pad0: Sink
[stream:0 fmt:RGB565_2X8_LE/640x480 field:none colorspace:rec709
compose.bounds:(0,0)/640x480
compose:(0,0)/640x480]
<- "dcmipp_input":1 []
pad1: Source
[stream:0 fmt:RGB565_2X8_LE/640x480 field:none colorspace:rec709
crop.bounds:(0,0)/640x480
crop:(0,0)/640x480]
-> "dcmipp_dump_capture":0 [ENABLED,IMMUTABLE]
- entity 9: dcmipp_dump_capture (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video0
pad0: Sink
<- "dcmipp_dump_postproc":1 [ENABLED,IMMUTABLE]
- entity 13: dcmipp_main_isp (4 pads, 5 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev2
pad0: Sink
[stream:0 fmt:RGB565_2X8_LE/640x480 field:none colorspace:rec709
crop.bounds:(0,0)/640x480
crop:(0,0)/0x0
compose.bounds:(0,0)/0x0
compose:(0,0)/0x0]
<- "dcmipp_input":2 []
pad1: Source
[stream:0 fmt:RGB888_1X24/640x480 field:none colorspace:rec709]
-> "dcmipp_main_postproc":0 [ENABLED,IMMUTABLE]
-> "dcmipp_aux_postproc":0 []
pad2: Sink
[stream:0 fmt:unknown/0x0]
<- "dcmipp_main_isp_params_output":0 [ENABLED,IMMUTABLE]
pad3: Source
[stream:0 fmt:unknown/0x0]
-> "dcmipp_main_isp_stat_capture":0 [ENABLED,IMMUTABLE]
- entity 18: dcmipp_main_postproc (2 pads, 2 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev3
pad0: Sink
[stream:0 fmt:RGB888_1X24/640x480@1/30 field:none colorspace:rec709
crop.bounds:(0,0)/640x480
crop:(0,0)/640x480
compose.bounds:(0,0)/640x480
compose:(0,0)/640x480]
<- "dcmipp_main_isp":1 [ENABLED,IMMUTABLE]
pad1: Source
[stream:0 fmt:RGB888_1X24/640x480@1/30 field:none colorspace:rec709]
-> "dcmipp_main_capture":0 [ENABLED,IMMUTABLE]
- entity 21: dcmipp_main_capture (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video1
pad0: Sink
<- "dcmipp_main_postproc":1 [ENABLED,IMMUTABLE]
- entity 25: dcmipp_aux_postproc (2 pads, 3 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev4
pad0: Sink
[stream:0 fmt:RGB888_1X24/640x480@1/30 field:none colorspace:rec709
crop.bounds:(0,0)/640x480
crop:(0,0)/640x480
compose.bounds:(0,0)/640x480
compose:(0,0)/640x480]
<- "dcmipp_input":3 []
<- "dcmipp_main_isp":1 []
pad1: Source
[stream:0 fmt:RGB888_1X24/640x480@1/30 field:none colorspace:rec709]
-> "dcmipp_aux_capture":0 [ENABLED,IMMUTABLE]
- entity 28: dcmipp_aux_capture (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video2
pad0: Sink
<- "dcmipp_aux_postproc":1 [ENABLED,IMMUTABLE]
- entity 32: dcmipp_main_isp_stat_capture (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video3
pad0: Sink
<- "dcmipp_main_isp":3 [ENABLED,IMMUTABLE]
- entity 36: dcmipp_main_isp_params_output (1 pad, 1 link)
type Node subtype V4L flags 0
device node name /dev/video4
pad0: Source
-> "dcmipp_main_isp":2 [ENABLED,IMMUTABLE]
- entity 40: dcmipp_tpg (1 pad, 1 link, 0 routes)
type V4L2 subdev subtype Sensor flags 0
device node name /dev/v4l-subdev5
pad0: Source
[stream:0 fmt:RGB565_1X16/640x480 field:none colorspace:rec709]
-> "dcmipp_input":0 []
- entity 64: 48020000.csi (2 pads, 2 links, 0 routes)
type V4L2 subdev subtype Unknown flags 0
device node name /dev/v4l-subdev6
pad0: Sink
[stream:0 fmt:RGB565_1X16/640x480 field:none colorspace:rec709]
<- "adv7180 2-0021":0 [ENABLED,IMMUTABLE]
pad1: Source
[stream:0 fmt:RGB565_1X16/640x480 field:none colorspace:rec709]
-> "dcmipp_input":0 [ENABLED]
- entity 69: adv7180 2-0021 (1 pad, 1 link, 0 routes)
type V4L2 subdev subtype Decoder flags 0
device node name /dev/v4l-subdev7
pad0: Source
[stream:0 fmt:UYVY8_1X16/720x480@1001/30000 field:none colorspace:smpte170m]
-> "48020000.csi":0 [ENABLED,IMMUTABLE]