BL32 does not start
Custom STM32MP151A board with 512MB DDR2.
I am trying to write via UART communication with STM32CubeProgrammer, but BL32 processing does not start.
What should I do to investigate the cause?
[2024-01-12 14:11:52.591] NOTICE: CPU: STM32MP151AAC Rev.Z
[2024-01-12 14:11:52.591] NOTICE: Model: STMicroelectronics custom STM32CubeMX board - openstlinux-5.15-yocto-kirkstone-mp1-v22.11.23
[2024-01-12 14:11:52.623] INFO: PMIC version = 0x21
[2024-01-12 14:11:52.623] WARNING: VDD unknown
[2024-01-12 14:11:52.623] INFO: Reset reason (0x14):
[2024-01-12 14:11:52.696] INFO: Pad Reset from NRST
[2024-01-12 14:11:52.696] INFO: FCONF: Reading TB_FW firmware configuration file from: 0x2ffe2000
[2024-01-12 14:11:52.696] INFO: FCONF: Reading firmware configuration information for: stm32mp_io
[2024-01-12 14:11:52.696] INFO: Using UART
[2024-01-12 14:11:52.696] INFO: Instance 8
[2024-01-12 14:11:52.696] INFO: Boot used partition fsbl1
[2024-01-12 14:11:52.696] NOTICE: BL2: v2.6-stm32mp1-r2.0(debug):v2.6-dirty(a1f02f4f)
[2024-01-12 14:11:52.696] NOTICE: BL2: Built : 13:14:26, Nov 23 2021
[2024-01-12 14:11:52.696] INFO: BL2: Doing platform setup
[2024-01-12 14:11:52.696] INFO: RAM: LPDDR2 32bits 360000kHz
[2024-01-12 14:11:52.696] INFO: Memory size = 0x20000000 (512 MB)
[2024-01-12 14:11:52.711] INFO: UART: read phase 3 at 0xc7000000 size 0x1000000
[2024-01-12 14:13:19.102] WARNING: UART: Bad packet number receive: 13500416, expected 1331
[2024-01-12 14:14:04.514] WARNING: UART: Bad packet number receive: 13500416, expected 2039
[2024-01-12 14:16:39.908] INFO: UART: Start phase 3
[2024-01-12 14:16:40.047] INFO: BL2: Loading image id 1
[2024-01-12 14:16:40.047] INFO: Loading image id=1 at address 0x2ffff000
[2024-01-12 14:16:40.047] INFO: Image id=1 loaded: 0x2ffff000 - 0x2ffff226
[2024-01-12 14:16:40.047] INFO: FCONF: Reading FW_CONFIG firmware configuration file from: 0x2ffff000
[2024-01-12 14:16:40.047] INFO: FCONF: Reading firmware configuration information for: dyn_cfg
[2024-01-12 14:16:40.047] INFO: FCONF: Reading firmware configuration information for: stm32mp1_firewall
[2024-01-12 14:16:40.047] INFO: BL2: Loading image id 4
[2024-01-12 14:16:40.047] INFO: Loading image id=4 at address 0x2ffc5000
[2024-01-12 14:16:40.047] INFO: Image id=4 loaded: 0x2ffc5000 - 0x2ffd9820
[2024-01-12 14:16:40.047] INFO: BL2: Skip loading image id 8
[2024-01-12 14:16:40.047] INFO: BL2: Skip loading image id 9
[2024-01-12 14:16:40.047] INFO: BL2: Loading image id 2
[2024-01-12 14:16:40.047] INFO: Loading image id=2 at address 0xc0500000
[2024-01-12 14:16:40.047] INFO: Image id=2 loaded: 0xc0500000 - 0xc0511688
[2024-01-12 14:16:40.047] INFO: BL2: Loading image id 16
[2024-01-12 14:16:40.047] INFO: Loading image id=16 at address 0x2ffc0000
[2024-01-12 14:16:40.047] INFO: Image id=16 loaded: 0x2ffc0000 - 0x2ffc4039
[2024-01-12 14:16:40.047] INFO: BL2: Loading image id 5
[2024-01-12 14:16:40.047] INFO: Loading image id=5 at address 0xc0100000
[2024-01-12 14:16:40.047] INFO: Image id=5 loaded: 0xc0100000 - 0xc01ece88
[2024-01-12 14:16:40.048] NOTICE: BL2: Booting BL32
[2024-01-12 14:16:40.048] INFO: Entry point address = 0x2ffc5000
[2024-01-12 14:16:40.048] INFO: SPSR = 0x1d3
[2024-01-12 14:16:40.284] PANIC at PC : 0x2ffc98b1
[2024-01-12 14:16:40.284]
[2024-01-12 14:16:40.284] Exception mode=0x00000016 at: 0x2ffc98b1