X-LINUX-QT Starter Package Generation
On the X-LINUX-QT Starter Package Wiki page it states "The X-LINUX-QT expansion package compatible with ecosystem release v6.1.0 provides only the Distribution package, which can be used to generate the Starter and Developer packages".
Has anyone generated the QT starter package in v6.1.0?
The image produced by "bitbake st-image-qt package-index" launches with the GTK starter package, not the QT starter package.